Warning Icon
This product was discontinued on: July 5, 2011

For other alternatives, please contact us for more information.

0 Replacement products available

F4NM-7570

Type N Male for 1/2 in FSJ4-75 cable

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family FSJ4-75A
Inner Contact Attachment Method Solder
Inner Contact Plating Unplated
Interface N Male
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Unplated
Pressurizable No

Dimensions

Length 55.88 mm | 2.200 in
Diameter 20.32 mm | 0.800 in
Nominal Size 1/2 in

Electrical Specifications

Insertion Loss Coefficient, typical 0.05
Average Power at Frequency 0.6 kW @ 900 MHz
Cable Impedance 75 ohm
Connector Impedance 70 ohm
dc Test Voltage 2000 V
Inner Contact Resistance, maximum 0.3 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 8400 MHz
Outer Contact Resistance, maximum 2 mOhm
Peak Power, maximum 10 kW
RF Operating Voltage, maximum (vrms) 707 V
Shielding Effectiveness -110 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
45–500 MHz 1.119 25.01
500–1000 MHz 1.173 21.98
1000–5000 MHz 1.222 20.01
5000–6000 MHz 1.433 14.99
6000–11500 MHz 2.330 8.00

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 889.64 N | 200.000 lbf
Connector Retention Torque 5.42 N-m | 47.998 in lb
Coupling Nut Proof Torque 4.52 N-m | 39.997 in lb
Coupling Nut Retention Force 444.82 N | 100.000 lbf
Coupling Nut Retention Force Method MIL-C-39012C-3.25, 4.6.22
Interface Durability 500 cycles
Interface Durability Method IEC 61169-16:9.5
Mechanical Shock Test Method MIL-STD-202F, Method 213B, Test Condition C

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method MIL-STD-1344A, Method 1001.1, Test Condition A
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method MIL-STD-202F, Method 106F
Thermal Shock Test Method MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method MIL-STD-202F, Method 204D, Test Condition B
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP66

Packaging and Weights

Weight, net 95.26 g | 0.21 lb

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family FSJ4-75A
Inner Contact Attachment Method Solder
Inner Contact Plating Unplated
Interface N Male
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Unplated
Pressurizable No

Dimensions

Length 55.88 mm | 2.200 in
Diameter 20.32 mm | 0.800 in
Nominal Size 1/2 in

Electrical Specifications

Insertion Loss Coefficient, typical 0.05
Average Power at Frequency 0.6 kW @ 900 MHz
Cable Impedance 75 ohm
Connector Impedance 70 ohm
dc Test Voltage 2000 V
Inner Contact Resistance, maximum 0.3 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 8400 MHz
Outer Contact Resistance, maximum 2 mOhm
Peak Power, maximum 10 kW
RF Operating Voltage, maximum (vrms) 707 V
Shielding Effectiveness -110 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
45–500 MHz 1.119 25.01
500–1000 MHz 1.173 21.98
1000–5000 MHz 1.222 20.01
5000–6000 MHz 1.433 14.99
6000–11500 MHz 2.330 8.00

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 889.64 N | 200.000 lbf
Connector Retention Torque 5.42 N-m | 47.998 in lb
Coupling Nut Proof Torque 4.52 N-m | 39.997 in lb
Coupling Nut Retention Force 444.82 N | 100.000 lbf
Coupling Nut Retention Force Method MIL-C-39012C-3.25, 4.6.22
Interface Durability 500 cycles
Interface Durability Method IEC 61169-16:9.5
Mechanical Shock Test Method MIL-STD-202F, Method 213B, Test Condition C

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method MIL-STD-1344A, Method 1001.1, Test Condition A
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method MIL-STD-202F, Method 106F
Thermal Shock Test Method MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method MIL-STD-202F, Method 204D, Test Condition B
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP66

Packaging and Weights

Weight, net 95.26 g | 0.21 lb

Product Specification

Product Specification