Warning Icon
This product was discontinued on: October 5, 2006

For other alternatives, please contact us for more information.

0 Replacement products available

F4PDR

7-16 DIN Male Right Angle for 1/2 in cable

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Right angle
Inner Contact Attachment Method Solder
Inner Contact Plating Silver
Interface 7-16 DIN Male
Mounting Angle Right angle
Outer Contact Attachment Method Self-flare
Outer Contact Plating Silver
Pressurizable No

Dimensions

Width 31.75 mm | 1.250 in
Length 60.96 mm | 2.400 in
Right Angle Length 45.72 mm | 1.800 in
Diameter 35.56 mm | 1.400 in
Nominal Size 1/2 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Insertion Loss Coefficient, typical 0.05
Average Power at Frequency 1.0 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 2500 V
Inner Contact Resistance, maximum 0.8 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 5200 MHz
Outer Contact Resistance, maximum 1.5 mOhm
Peak Power, maximum 15.6 kW
RF Operating Voltage, maximum (vrms) 884 V
Shielding Effectiveness -110 dB

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 889.64 N | 200.000 lbf
Connector Retention Torque 5.42 N-m | 47.998 in lb
Coupling Nut Proof Torque 24.86 N-m | 220.003 in lb
Coupling Nut Retention Force 1000.85 N | 225.000 lbf
Coupling Nut Retention Force Method MIL-C-39012C-3.25, 4.6.22
Interface Durability 500 cycles
Interface Durability Method IEC 61169-4:9.5
Mechanical Shock Test Method MIL-STD-202F, Method 213B, Test Condition C

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method MIL-STD-1344A, Method 1001.1, Test Condition A
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method MIL-STD-202F, Method 106F
Thermal Shock Test Method MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method MIL-STD-202F, Method 204D, Test Condition B
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP66

Packaging and Weights

Weight, net 281.23 g | 0.62 lb

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Right angle
Inner Contact Attachment Method Solder
Inner Contact Plating Silver
Interface 7-16 DIN Male
Mounting Angle Right angle
Outer Contact Attachment Method Self-flare
Outer Contact Plating Silver
Pressurizable No

Dimensions

Width 31.75 mm | 1.250 in
Length 60.96 mm | 2.400 in
Right Angle Length 45.72 mm | 1.800 in
Diameter 35.56 mm | 1.400 in
Nominal Size 1/2 in

Electrical Specifications

Insertion Loss Coefficient, typical 0.05
Average Power at Frequency 1.0 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 2500 V
Inner Contact Resistance, maximum 0.8 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 5200 MHz
Outer Contact Resistance, maximum 1.5 mOhm
Peak Power, maximum 15.6 kW
RF Operating Voltage, maximum (vrms) 884 V
Shielding Effectiveness -110 dB

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 889.64 N | 200.000 lbf
Connector Retention Torque 5.42 N-m | 47.998 in lb
Coupling Nut Proof Torque 24.86 N-m | 220.003 in lb
Coupling Nut Retention Force 1000.85 N | 225.000 lbf
Coupling Nut Retention Force Method MIL-C-39012C-3.25, 4.6.22
Interface Durability 500 cycles
Interface Durability Method IEC 61169-4:9.5
Mechanical Shock Test Method MIL-STD-202F, Method 213B, Test Condition C

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method MIL-STD-1344A, Method 1001.1, Test Condition A
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method MIL-STD-202F, Method 106F
Thermal Shock Test Method MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method MIL-STD-202F, Method 204D, Test Condition B
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP66

Packaging and Weights

Weight, net 281.23 g | 0.62 lb
Click on image to enlarge.

Product Specification

Product Specification