Warning Icon
This product was discontinued on: December 31, 2010

For other alternatives, please contact us for more information.

1 Replacement products available
  • F4PNF-C
    Type N Female for 1/2 in FSJ4-50B cable

F4PNF

Type N Female for 1/2 in cable

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Inner Contact Attachment Method Solder
Inner Contact Plating Gold
Interface N Female
Mounting Angle Straight
Outer Contact Attachment Method Self-flare
Outer Contact Plating Silver
Pressurizable No

Dimensions

Length 58.42 mm | 2.300 in
Diameter 22.86 mm | 0.900 in
Nominal Size 1/2 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Insertion Loss Coefficient, typical 0.05
Average Power at Frequency 0.6 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 2000 V
Inner Contact Resistance, maximum 2 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 10300 MHz
Outer Contact Resistance, maximum 0.3 mOhm
Peak Power, maximum 10 kW
RF Operating Voltage, maximum (vrms) 707 V
Shielding Effectiveness -110 dB

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 889.64 N | 200.000 lbf
Connector Retention Torque 5.42 N-m | 47.998 in lb
Interface Durability 500 cycles
Interface Durability Method IEC 61169-16:9.5
Mechanical Shock Test Method MIL-STD-202F, Method 213B, Test Condition C

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method MIL-STD-1344A, Method 1001.1, Test Condition A
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method MIL-STD-202F, Method 106F
Thermal Shock Test Method MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method MIL-STD-202F, Method 204D, Test Condition B
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP66

Packaging and Weights

Weight, net 95.26 g | 0.21 lb

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Inner Contact Attachment Method Solder
Inner Contact Plating Gold
Interface N Female
Mounting Angle Straight
Outer Contact Attachment Method Self-flare
Outer Contact Plating Silver
Pressurizable No

Dimensions

Length 58.42 mm | 2.300 in
Diameter 22.86 mm | 0.900 in
Nominal Size 1/2 in

Electrical Specifications

Insertion Loss Coefficient, typical 0.05
Average Power at Frequency 0.6 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 2000 V
Inner Contact Resistance, maximum 2 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 10300 MHz
Outer Contact Resistance, maximum 0.3 mOhm
Peak Power, maximum 10 kW
RF Operating Voltage, maximum (vrms) 707 V
Shielding Effectiveness -110 dB

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 889.64 N | 200.000 lbf
Connector Retention Torque 5.42 N-m | 47.998 in lb
Interface Durability 500 cycles
Interface Durability Method IEC 61169-16:9.5
Mechanical Shock Test Method MIL-STD-202F, Method 213B, Test Condition C

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method MIL-STD-1344A, Method 1001.1, Test Condition A
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method MIL-STD-202F, Method 106F
Thermal Shock Test Method MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method MIL-STD-202F, Method 204D, Test Condition B
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP66

Packaging and Weights

Weight, net 95.26 g | 0.21 lb
Click on image to enlarge.

Product Specification

Product Specification