Warning Icon
This product was discontinued on: February 11, 2015

For other alternatives, please contact us for more information.

0 Replacement products available

L12PDM

7-16 DIN Male for 2-1/4 in LDF12-50 cable

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®
Ordering Note CommScope® non-standard product

General Specifications

Body Style Straight
Cable Family LDF12-50
Inner Contact Attachment Method Self-tapping
Inner Contact Plating Silver
Interface 7-16 DIN Male
Mounting Angle Straight
Outer Contact Attachment Method Self-flare
Outer Contact Plating Trimetal
Pressurizable No

Dimensions

Length 147.32 mm | 5.800 in
Diameter 71.12 mm | 2.800 in
Nominal Size 2-1/4 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Insertion Loss Coefficient, typical 0.05
Average Power at Frequency 3.0 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 4000 V
Inner Contact Resistance, maximum 0.8 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 2200 MHz
Outer Contact Resistance, maximum 1.5 mOhm
Peak Power, maximum 40 kW
RF Operating Voltage, maximum (vrms) 1415 V
Shielding Effectiveness -130 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
45–1000 MHz 1.065 30.04
1010–1300 MHz 1.094 26.96
1310–2200 MHz 1.152 23.02

Mechanical Specifications

Attachment Durability 25 cycles
Coupling Nut Retention Force 1000.85 N | 225.000 lbf
Coupling Nut Retention Force Method MIL-C-39012C-3.25, 4.6.22
Interface Durability 500 cycles
Interface Durability Method IEC 61169-16:9.5
Mechanical Shock Test Method MIL-STD-202F, Method 213B, Test Condition C

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method MIL-STD-1344A, Method 1001.1, Test Condition A
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method MIL-STD-202F, Method 106F
Thermal Shock Test Method MIL-STD-202F, Method 107G, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method MIL-STD-202F, Method 204D, Test Condition B
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP66

Packaging and Weights

Weight, net 1542.24 g | 3.4 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®
Ordering Note CommScope® non-standard product

General Specifications

Body Style Straight
Cable Family LDF12-50
Inner Contact Attachment Method Self-tapping
Inner Contact Plating Silver
Interface 7-16 DIN Male
Mounting Angle Straight
Outer Contact Attachment Method Self-flare
Outer Contact Plating Trimetal
Pressurizable No

Dimensions

Length 147.32 mm | 5.800 in
Diameter 71.12 mm | 2.800 in
Nominal Size 2-1/4 in

Electrical Specifications

Insertion Loss Coefficient, typical 0.05
Average Power at Frequency 3.0 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 4000 V
Inner Contact Resistance, maximum 0.8 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 2200 MHz
Outer Contact Resistance, maximum 1.5 mOhm
Peak Power, maximum 40 kW
RF Operating Voltage, maximum (vrms) 1415 V
Shielding Effectiveness -130 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
45–1000 MHz 1.065 30.04
1010–1300 MHz 1.094 26.96
1310–2200 MHz 1.152 23.02

Mechanical Specifications

Attachment Durability 25 cycles
Coupling Nut Retention Force 1000.85 N | 225.000 lbf
Coupling Nut Retention Force Method MIL-C-39012C-3.25, 4.6.22
Interface Durability 500 cycles
Interface Durability Method IEC 61169-16:9.5
Mechanical Shock Test Method MIL-STD-202F, Method 213B, Test Condition C

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method MIL-STD-1344A, Method 1001.1, Test Condition A
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method MIL-STD-202F, Method 106F
Thermal Shock Test Method MIL-STD-202F, Method 107G, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method MIL-STD-202F, Method 204D, Test Condition B
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP66

Packaging and Weights

Weight, net 1542.24 g | 3.4 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification