Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

L44F

F Flange Male for 1/2 in LDF4-50A cable

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family LDF4-50A
Inner Contact Attachment Method Solder
Inner Contact Plating Unplated
Interface F Flange Male
Mounting Angle Straight
Outer Contact Attachment Method Self-flare
Outer Contact Plating Unplated
Pressurizable No

Dimensions

Length 58.42 mm | 2.300 in
Diameter 58.42 mm | 2.300 in
Nominal Size 1/2 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Insertion Loss Coefficient, typical 0.05
Cable Impedance 50 ohm
Operating Frequency Band 0 – 3000 MHz

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
45–600 MHz 1.036 35.05
600–1200 MHz 1.052 31.92
1200–1800 MHz 1.094 26.96
1800–2400 MHz 1.094 26.96
2400–3000 MHz 1.152 23.02

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 889.64 N | 200.000 lbf
Connector Retention Torque 5.42 N-m | 47.998 in lb

Environmental Specifications

Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F

Packaging and Weights

Weight, net 354 g | 0.78 lb

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family LDF4-50A
Inner Contact Attachment Method Solder
Inner Contact Plating Unplated
Interface F Flange Male
Mounting Angle Straight
Outer Contact Attachment Method Self-flare
Outer Contact Plating Unplated
Pressurizable No

Dimensions

Length 58.42 mm | 2.300 in
Diameter 58.42 mm | 2.300 in
Nominal Size 1/2 in

Electrical Specifications

Insertion Loss Coefficient, typical 0.05
Cable Impedance 50 ohm
Operating Frequency Band 0 – 3000 MHz

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
45–600 MHz 1.036 35.05
600–1200 MHz 1.052 31.92
1200–1800 MHz 1.094 26.96
1800–2400 MHz 1.094 26.96
2400–3000 MHz 1.152 23.02

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 889.64 N | 200.000 lbf
Connector Retention Torque 5.42 N-m | 47.998 in lb

Environmental Specifications

Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F

Packaging and Weights

Weight, net 354 g | 0.78 lb
Click on image to enlarge.

Product Specification

Product Specification