L45R
7/8 in EIA Flange for 7/8 in LDF5-50A cable
Specifications
Features and Benefits
- This product is exclusively available through distribution partners
Specifications
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
General Specifications
Body Style | Straight |
Cable Family | LDF5-50A |
Inner Contact Attachment Method | Self-tapping |
Inner Contact Plating | Silver |
Interface | 7/8 in EIA Flange |
Mounting Angle | Straight |
Outer Contact Attachment Method | Self-flare |
Outer Contact Plating | Unplated |
Pressurizable | No |
Dimensions
Length | 83.82 mm | 3.300 in |
Diameter | 58.42 mm | 2.300 in |
Nominal Size | 7/8 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Insertion Loss Coefficient, typical | 0.05 |
Average Power at Frequency | 2.3 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 6000 V |
Inner Contact Resistance, maximum | 1.5 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 5000 MHz |
Outer Contact Resistance, maximum | 1.5 mOhm |
Peak Power, maximum | 90 kW |
RF Operating Voltage, maximum (vrms) | 2120 V |
Shielding Effectiveness | -110 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
45–1000 MHz | 1.036 | 35.05 |
1010–2200 MHz | 1.074 | 28.95 |
2210–4000 MHz | 1.152 | 23.02 |
4010–5000 MHz | 1.222 | 20.01 |
Mechanical Specifications
Attachment Durability | 25 cycles |
Connector Retention Tensile Force | 889.64 N | 200.000 lbf |
Connector Retention Torque | 8.14 N-m | 72.001 in lb |
Coupling Nut Proof Torque | 24.86 N-m | 220.003 in lb |
Interface Durability | 50 cycles |
Mechanical Shock Test Method | MIL-STD-202, Method 213, Test Condition I |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Corrosion Test Method | MIL-STD-1344A, Method 1001.1, Test Condition A |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Moisture Resistance Test Method | MIL-STD-202, Method 106 |
Thermal Shock Test Method | MIL-STD-202F, Method 107G, Test Condition A-1, Low Temperature -55 °C |
Vibration Test Method | MIL-STD-202, Method 204, Test Condition B |
Water Jetting Test Mating | Mated |
Water Jetting Test Method | IEC 60529:2001, IP66 |
Packaging and Weights
Weight, net | 352 g | 0.776 lb |
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
General Specifications
Body Style | Straight |
Cable Family | LDF5-50A |
Inner Contact Attachment Method | Self-tapping |
Inner Contact Plating | Silver |
Interface | 7/8 in EIA Flange |
Mounting Angle | Straight |
Outer Contact Attachment Method | Self-flare |
Outer Contact Plating | Unplated |
Pressurizable | No |
Dimensions
Length | 83.82 mm | 3.300 in |
Diameter | 58.42 mm | 2.300 in |
Nominal Size | 7/8 in |
Electrical Specifications
Insertion Loss Coefficient, typical | 0.05 |
Average Power at Frequency | 2.3 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 6000 V |
Inner Contact Resistance, maximum | 1.5 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 5000 MHz |
Outer Contact Resistance, maximum | 1.5 mOhm |
Peak Power, maximum | 90 kW |
RF Operating Voltage, maximum (vrms) | 2120 V |
Shielding Effectiveness | -110 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
45–1000 MHz | 1.036 | 35.05 |
1010–2200 MHz | 1.074 | 28.95 |
2210–4000 MHz | 1.152 | 23.02 |
4010–5000 MHz | 1.222 | 20.01 |
Mechanical Specifications
Attachment Durability | 25 cycles |
Connector Retention Tensile Force | 889.64 N | 200.000 lbf |
Connector Retention Torque | 8.14 N-m | 72.001 in lb |
Coupling Nut Proof Torque | 24.86 N-m | 220.003 in lb |
Interface Durability | 50 cycles |
Mechanical Shock Test Method | MIL-STD-202, Method 213, Test Condition I |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Corrosion Test Method | MIL-STD-1344A, Method 1001.1, Test Condition A |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Moisture Resistance Test Method | MIL-STD-202, Method 106 |
Thermal Shock Test Method | MIL-STD-202F, Method 107G, Test Condition A-1, Low Temperature -55 °C |
Vibration Test Method | MIL-STD-202, Method 204, Test Condition B |
Water Jetting Test Mating | Mated |
Water Jetting Test Method | IEC 60529:2001, IP66 |
Packaging and Weights
Weight, net | 352 g | 0.776 lb |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse