L47S
7/8 in EIA Flange for 1-5/8 in LDF7-50A cable
Specifications
Features and Benefits
- This product is exclusively available through distribution partners
Specifications
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
General Specifications
Body Style | Straight |
Cable Family | LDF7-50A |
Inner Contact Attachment Method | Tab-flare |
Inner Contact Plating | Unplated |
Interface | 7/8 in EIA Flange |
Mounting Angle | Straight |
Outer Contact Attachment Method | Self-flare |
Outer Contact Plating | Unplated |
Pressurizable | No |
Dimensions
Length | 129.54 mm | 5.100 in |
Diameter | 58.42 mm | 2.300 in |
Nominal Size | 1/2 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Insertion Loss Coefficient, typical | 0.05 |
Cable Impedance | 50 ohm |
Operating Frequency Band | 0 – 2500 MHz |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
45–1500 MHz | 1.046 | 32.96 |
1500–2500 MHz | 1.083 | 27.99 |
Mechanical Specifications
Attachment Durability | 25 cycles |
Connector Retention Tensile Force | 2224.11 N | 500.000 lbf |
Connector Retention Torque | 13.56 N-m | 119.998 in lb |
Environmental Specifications
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Packaging and Weights
Weight, net | 1161.22 g | 2.56 lb |
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
General Specifications
Body Style | Straight |
Cable Family | LDF7-50A |
Inner Contact Attachment Method | Tab-flare |
Inner Contact Plating | Unplated |
Interface | 7/8 in EIA Flange |
Mounting Angle | Straight |
Outer Contact Attachment Method | Self-flare |
Outer Contact Plating | Unplated |
Pressurizable | No |
Dimensions
Length | 129.54 mm | 5.100 in |
Diameter | 58.42 mm | 2.300 in |
Nominal Size | 1/2 in |
Electrical Specifications
Insertion Loss Coefficient, typical | 0.05 |
Cable Impedance | 50 ohm |
Operating Frequency Band | 0 – 2500 MHz |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
45–1500 MHz | 1.046 | 32.96 |
1500–2500 MHz | 1.083 | 27.99 |
Mechanical Specifications
Attachment Durability | 25 cycles |
Connector Retention Tensile Force | 2224.11 N | 500.000 lbf |
Connector Retention Torque | 13.56 N-m | 119.998 in lb |
Environmental Specifications
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Packaging and Weights
Weight, net | 1161.22 g | 2.56 lb |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse