Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

WLAN-CONTROLLER | RUCKUS ZoneDirector 1200

The Affordable, Wi-Fi Controller For Businesses
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
The RUCKUS Wireless ZoneDirector 1200 is RUCKUS’ centrally managed Smart Wireless LAN (WLAN) system developed specifically for small-to-medium enterprises (SMEs).

With simplicity and ease of use in mind, the RUCKUS ZoneDirector 1200 is purpose-built to address the gap between standalone, feature-deficient access points (APs) that must be individually managed and the costly, complex highend enterprise systems that are overkill for most small business environments.

The ZoneDirector 1200 is also perfect for businesses who want to offer services such as voice over Wi-Fi, IP-based video, secure enterprise access and tiered Wi-Fi services in venues such as hotels, airports, schools and public buildings.

The RUCKUS ZoneDirector 1200 can be deployed and operated by non-wireless experts and installed quickly and easily. Any organization with limited IT staff and budget can create a robust and secure multimedia WLAN in a matter of minutes.
  • Provides WLAN-wide network, security, RF, and location management
  • SmartMesh wireless meshing that is self-organizing, self-optimizing, and self-healing
  • Adaptable Hybrid SmartMesh extends the wireless network through Ethernet-connected APs, increasing system performance through better spatial reuse
  • Elegant guest networking without the hassle
  • Dynamic Pre-Shared Key (PSK) that are automatically installed on clients
  • Support for 802.1x, LDAP (captive portal), native Active Directory, and RADIUS authentication and dynamic VLAN assignment capabilities
  • Multi-site authentication to scale large deployments
  • Automatic traffic redirection using WISPr for multi-site authentication for large-scale deployments
  • Automatically ensures predictable performance for voice, video, and multimedia through the use of Layer 3 tunneling and using key caching techniques when roaming
  • Bandsteering, load balancing, and airtime fairness to optimize Wi-Fi spectrum
  • Users access policies provide rich WLAN control
  • Traffic thresholds for users on a specific SSID to ensure fairness
  • Maximizes data throughput by sending all data traffic directly from the access points to the wired network
  • Seamlessly integrates with existing network, security, and authentication infrastructureDynamic RF controls over transmit power and channel assignments
  • Supports 256 WLANs mapped to specific APs or VLANs
  • Is easily configured in minutes through point-and-click web-based wizard
  • Customizable dashboard provides comprehensive at-a-glance network snapshot and allows drill down to troubleshoot wireless problems
  • Bridges gap between standalone, feature-deficient access points (APs) that must be individually managed and the costly, cumbersome WLAN systems
  • Provides features not found in costlier WLAN systems
  • Can be configured by non-IT staff
  • Now supports up to 150 managed APs and 4,000 concurrent stations
Specifications

General Specifications

AP Discovery and Control L2/L3
Authentication Support Active Directory | 802.1x | Local database | RADIUS | LDAP | Open
Client Capacity 4000
Deployment Tunneled and Local Breakout
DHCP Server Yes
Ethernet Port Types 2 x GbE
Guest Networking/Captive Portal Yes
Management Interface Mobile App | FlexMaster | SCI | Web
Management Protocols SNMP v3
Number of Access Points Supported 150
VLAN Support Dynamic VLANs

Dimensions

Height 3.16 cm | 1.244 in
Width 15.93 cm | 6.272 in
Length 25 cm | 9.843 in

Electrical Specifications

Power Supply, ac 240 V
Power Supply, dc 12 V

General Specifications

AP Discovery and Control L2/L3
Authentication Support Active Directory | 802.1x | Local database | RADIUS | LDAP | Open
Client Capacity 4000
Deployment Tunneled and Local Breakout
DHCP Server Yes
Ethernet Port Types 2 x GbE
Guest Networking/Captive Portal Yes
Management Interface Mobile App | FlexMaster | SCI | Web
Management Protocols SNMP v3
Number of Access Points Supported 150
VLAN Support Dynamic VLANs

Dimensions

Height 3.16 cm | 1.244 in
Width 15.93 cm | 6.272 in
Length 25 cm | 9.843 in

Electrical Specifications

Power Supply, ac 240 V
Power Supply, dc 12 V
Documentation & Downloads

Environment Health and Safety

Product Specification

Environment Health and Safety

Product Specification

Other Ways to Browse

Browse by Category

Browse by Category