Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

901-M510 | Ruckus M510 Indoor Access Point

Mobile Indoor 802.11ac Wave 2 2x2:2 Wi-Fi Indoor Access Point (AP) with LTE Backhaul
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
In a fiercely competitive marketplace, managed service providers (MSP) are looking for new ways to differentiate their services and open new revenue streams.

The Ruckus M510 mobile-wireless access point (AP) is designed to leverage LTE networks as a backhaul and connect wirelessly back to any network without the need for an Ethernet cable connection.

Because of the wireless LTE backhaul capability, the M510 addresses multiple deployment scenarios not previously served, including mobile “in-vehicle” Wi-Fi ("mobile AP"), rapid Wi-Fi deployment for pop-up retail or first-responders and temporary Wi-Fi deployments at a construction site. M510’s LTE backhaul can serve as a failover or redundancy for the WAN connectivity.
Specifications

General Specifications

Antenna Patterns, per band 64
Antenna Gain Up to 3 dBi
BeamFlex Yes
ChannelFly Yes
Concurrent Users 512
Controller Support Standalone | Unleashed | SmartZone
Ethernet Ports 2 x 1GbE ports, RJ45
IoT Ready Yes
PD-MRC Yes
PHY Rate at 2.4 GHz, maximum 300 Mb/s
PHY Rate at 5 GHz, maximum 867 Mb/s
Radio Chains:Streams 2x2:2 SU-MIMO 2x2:2 MU-MIMO
Rx Sensitivity at 2.4 GHz -101 dBm
Rx Sensitivity at 5 GHz -95 dBm
SmartMesh Yes
USB USB 2.0
Venue Type Transportation
Venue Sub-Type Trains | Emergency Response Vehicles | Buses/Shuttles
Wi-Fi Interface Standard IEEE 802.11a/b/g/n/ac Wave 2
Wi-Fi Interface Standard at 2.4 GHz 802.11n
Wi-Fi Interface Standard at 5 GHz 802.11ac

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)

General Specifications

Antenna Patterns, per band 64
Antenna Gain Up to 3 dBi
BeamFlex Yes
ChannelFly Yes
Concurrent Users 512
Controller Support Standalone | Unleashed | SmartZone
Ethernet Ports 2 x 1GbE ports, RJ45
IoT Ready Yes
PD-MRC Yes
PHY Rate at 2.4 GHz, maximum 300 Mb/s
PHY Rate at 5 GHz, maximum 867 Mb/s
Radio Chains:Streams 2x2:2 SU-MIMO 2x2:2 MU-MIMO
Rx Sensitivity at 2.4 GHz -101 dBm
Rx Sensitivity at 5 GHz -95 dBm
SmartMesh Yes
USB USB 2.0
Venue Type Transportation
Venue Sub-Type Trains | Emergency Response Vehicles | Buses/Shuttles
Wi-Fi Interface Standard IEEE 802.11a/b/g/n/ac Wave 2
Wi-Fi Interface Standard at 2.4 GHz 802.11n
Wi-Fi Interface Standard at 5 GHz 802.11ac

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Documentation & Downloads

Environment Health and Safety

Product Specification

Technical Publication

Other Ways to Browse

Browse by Category

Browse by Category