Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

901-R510 | Ruckus R510 Indoor Access Point

Indoor 802.11ac Wave 2 Wi-Fi Access Point for Dense Device Environments
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
Small and midsize venues may host fewer users, but high-performance Wi-Fi is just as important to each and every one of them. The Ruckus R510 802.11ac Wave 2 access point delivers the ideal combination of performance, reliability, and coverage for medium-density indoor locations, at a price you can afford.

Using the same patented technologies found in our premier high-density APs, the R510 delivers fast data rates up to 1200 Mbps, with industry-leading Wi-Fi intelligence to extend range and mitigate interference. It’s the perfect choice for enterprise branches, hotel and office building common areas, retail sites, and more.

Give your users the best Wi-Fi in the business, with the right feature set (and price tag) for midsize sites.
Specifications

General Specifications

Antenna Patterns, per band 64
Antenna Gain Up to 3 dBi
BeamFlex+ Yes
ChannelFly Yes
Concurrent Users 512
Controller Support Cloud Wi-Fi | ZoneDirector | Unleashed | SmartZone | Standalone
Ethernet Ports 2 x 1GbE
IoT Ready Yes
PD-MRC Yes
PHY Rate at 2.4 GHz, maximum 300 Mb/s
PHY Rate at 5 GHz, maximum 867 Mb/s
Radio Chains:Streams 2x2:2
Rx Sensitivity at 5 GHz -103 dBm
Rx Sensitivity at 2.4 GHz -103 dBm
SmartMesh Yes
USB USB 2.0
Venue Type Hospitality | Office Retail | Education
Venue Sub-Type Hallways | Small/Branch Office | Office | Residence Hall | Classroom
Wi-Fi Interface Standard IEEE 802.11a/b/g/n/ac Wave 2
Wi-Fi Interface Standard at 2.4 GHz 802.11n
Wi-Fi Interface Standard at 5 GHz 802.11ac

Environmental Specifications

Operating Temperature 0 °C to +50 °C (+32 °F to +122 °F)

General Specifications

Antenna Patterns, per band 64
Antenna Gain Up to 3 dBi
BeamFlex+ Yes
ChannelFly Yes
Concurrent Users 512
Controller Support Cloud Wi-Fi | ZoneDirector | Unleashed | SmartZone | Standalone
Ethernet Ports 2 x 1GbE
IoT Ready Yes
PD-MRC Yes
PHY Rate at 2.4 GHz, maximum 300 Mb/s
PHY Rate at 5 GHz, maximum 867 Mb/s
Radio Chains:Streams 2x2:2
Rx Sensitivity at 5 GHz -103 dBm
Rx Sensitivity at 2.4 GHz -103 dBm
SmartMesh Yes
USB USB 2.0
Venue Type Hospitality | Office Retail | Education
Venue Sub-Type Hallways | Small/Branch Office | Office | Residence Hall | Classroom
Wi-Fi Interface Standard IEEE 802.11a/b/g/n/ac Wave 2
Wi-Fi Interface Standard at 2.4 GHz 802.11n
Wi-Fi Interface Standard at 5 GHz 802.11ac

Environmental Specifications

Operating Temperature 0 °C to +50 °C (+32 °F to +122 °F)
Documentation & Downloads

Data Sheet

Environment Health and Safety

Product Selection Guide

Technical Publication

Other Ways to Browse

Browse by Category

Browse by Category