Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

901-R610 | Ruckus R610 Indoor Access Point

Indoor 802.11ac Wave 2 Wi-Fi Access Point for Dense Device Environments
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
Busy indoor locations like classrooms, retail venues, and branch offices can be the most challenging Wi-Fi environments. Dozens of users share the same crowded RF spectra, all expecting fast, reliable connectivity. How can you deliver high-end wireless experiences without paying high-end prices?

The Ruckus R610 delivers the right combination of performance and affordability for medium-density locations. It provides fast 802.11ac data rates (up to 1900Mbps), with patented Ruckus Wi-Fi intelligence to support dozens of users with guaranteed throughput. Easily support online digital learning deployments with 30+ students per classroom, university lecture halls serving HD video streams to dozens of devices, and more—at a price you can afford.
Specifications

General Specifications

Antenna Gain Up to 3 dBi
Antenna Patterns, per band 512
BeamFlex+ Yes
ChannelFly Yes
Concurrent Users 512
Controller Support Unleashed | Cloud Wi-Fi | SmartZone | Standalone | ZoneDirector
Ethernet Ports 2 x 1GbE
IoT Ready Yes
PD-MRC Yes
PHY Rate at 2.4 GHz, maximum 450 Mb/s
PHY Rate at 5 GHz, maximum 1300 Mb/s
Radio Chains:Streams 3x3:3
Rx Sensitivity at 2.4 GHz -100 dBm
Rx Sensitivity at 5 GHz -100 dBm
SmartMesh Yes
USB USB 2.0
Venue Type Public Venue | Education | Office Retail
Venue Sub-Type Office | Library | Venue VIP Rooms | Classroom
Wi-Fi Interface Standard IEEE 802.11a/b/g/n/ac Wave 2
Wi-Fi Interface Standard at 2.4 GHz 802.11n
Wi-Fi Interface Standard at 5 GHz 802.11ac

Environmental Specifications

Operating Temperature 0 °C to +40 °C (+32 °F to +104 °F)

General Specifications

Antenna Gain Up to 3 dBi
Antenna Patterns, per band 512
BeamFlex+ Yes
ChannelFly Yes
Concurrent Users 512
Controller Support Unleashed | Cloud Wi-Fi | SmartZone | Standalone | ZoneDirector
Ethernet Ports 2 x 1GbE
IoT Ready Yes
PD-MRC Yes
PHY Rate at 2.4 GHz, maximum 450 Mb/s
PHY Rate at 5 GHz, maximum 1300 Mb/s
Radio Chains:Streams 3x3:3
Rx Sensitivity at 2.4 GHz -100 dBm
Rx Sensitivity at 5 GHz -100 dBm
SmartMesh Yes
USB USB 2.0
Venue Type Public Venue | Education | Office Retail
Venue Sub-Type Office | Library | Venue VIP Rooms | Classroom
Wi-Fi Interface Standard IEEE 802.11a/b/g/n/ac Wave 2
Wi-Fi Interface Standard at 2.4 GHz 802.11n
Wi-Fi Interface Standard at 5 GHz 802.11ac

Environmental Specifications

Operating Temperature 0 °C to +40 °C (+32 °F to +104 °F)
Other Ways to Browse

Browse by Category

Browse by Category