Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

901-R720 | Ruckus R720 Indoor Access Point

Indoor 802.11ac Wave 2 Wi-Fi Access Point with Multi-Gigabit Backhaul for Ultra-Dense Device Environments
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
With hundreds of devices and nonstop wireless interference, busy indoor environments can make challenging Wi-Fi deployments. Step up to blazing fast, reliable connectivity in the densest indoor spaces with the Ruckus R720 access point.

The R720 is our highest-capacity four-stream 802.11ac Wave 2 AP. With four streams of MU-MIMO connectivity, it can simultaneously transmit to multiple Wave 2 clients in the widest available channels, drastically improving RF efficiency. And with support for multi-gigabit 2.5 GbE, you can more than double your backhaul capacity without having to add switch ports or run new Ethernet cabling.

Give your users a consistently great wireless experience with the best enterprise Wi-Fi in the business.
Specifications

General Specifications

Antenna Gain Up to 3 dBi
Antenna Patterns, per band 4000+
BeamFlex+ Yes
ChannelFly Yes
Concurrent Users 512
Controller Support Standalone | ZoneDirector | SmartZone | Unleashed
Ethernet Ports 1 x 1GbE and 1 x 2.5GbE
IoT Ready Yes
PD-MRC No
PHY Rate at 5 GHz, maximum 1733 Mb/s
PHY Rate at 2.4 GHz, maximum 600 Mb/s
Radio Chains:Streams 4x4:4 SU-MIMO & MU-MIMO
Rx Sensitivity at 2.4 GHz -104 dBm
Rx Sensitivity at 5 GHz -104 dBm
SmartMesh Yes
USB USB 2.0
Wi-Fi Interface Standard IEEE 802/11a/b/g/n/ac Wave 2
Wi-Fi Interface Standard at 2.4 GHz 802.11n
Wi-Fi Interface Standard at 5 GHz 802.11ac

Environmental Specifications

Operating Temperature -10 °C to +50 °C (+25 °F to +122 °F)

General Specifications

Antenna Gain Up to 3 dBi
Antenna Patterns, per band 4000+
BeamFlex+ Yes
ChannelFly Yes
Concurrent Users 512
Controller Support Standalone | ZoneDirector | SmartZone | Unleashed
Ethernet Ports 1 x 1GbE and 1 x 2.5GbE
IoT Ready Yes
PD-MRC No
PHY Rate at 5 GHz, maximum 1733 Mb/s
PHY Rate at 2.4 GHz, maximum 600 Mb/s
Radio Chains:Streams 4x4:4 SU-MIMO & MU-MIMO
Rx Sensitivity at 2.4 GHz -104 dBm
Rx Sensitivity at 5 GHz -104 dBm
SmartMesh Yes
USB USB 2.0
Wi-Fi Interface Standard IEEE 802/11a/b/g/n/ac Wave 2
Wi-Fi Interface Standard at 2.4 GHz 802.11n
Wi-Fi Interface Standard at 5 GHz 802.11ac

Environmental Specifications

Operating Temperature -10 °C to +50 °C (+25 °F to +122 °F)
Other Ways to Browse

Browse by Category

Browse by Category