Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

901-T811 | Ruckus T811-CM Outdoor Access Point

Outdoor 4x4:4 2.4/5GHz 802.11ac Wave 2 Wi-Fi access point with DOCSIS 3.1 backhaul
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
In a competitive marketplace, cable operators are looking to differentiate their services and grow revenues by extending broadband Wi-Fi throughout their coverage areas. But overlaying existing hybrid fiber coax (HFC) cable networks with new Wi-Fi services can be a complex and expensive proposition.

The Ruckus T811-CM outdoor access point delivers the industry’s highest performing 802.11ac Wave 2 4x4:4 Wi-Fi in a lightweight, strand-mounted form factor that easily integrates with existing HFC networks. It features patented Ruckus’ technology to extend wireless range and reliability, combined with an integrated DOCSIS 3.1- and EuroDOCSIS cable modem. Available with an omnidirectional antenna, the T811-CM delivers consistent, reliable data access in a wide range of high-density environments.
Specifications

General Specifications

Antenna Gain 3 dBi for both 2.4 GHz and 5 GHz
Antenna Patterns, per band 4000+
BeamFlex Yes
ChannelFly Yes
Concurrent Users 512
Controller Support SmartZone
Ethernet Ports 1 x 1GbE
Fiber Interface Yes
IoT Ready Yes
Other Interfaces DOCSIS
PD-MRC Yes
PHY Rate at 5 GHz, maximum 1733 Mb/s
PHY Rate at 2.4 GHz, maximum 600 Mb/s
Radio Chains:Streams 4x4:4
Rx Sensitivity at 2.4 GHz -98 dBm
Rx Sensitivity at 5 GHz -97 dBm
SmartMesh Yes
USB USB 2.0
Wi-Fi Interface Standard IEEE 802.11a/b/g/n/ac Wave 2
Wi-Fi Interface Standard at 2.4 GHz 802.11n
Wi-Fi Interface Standard at 5 GHz 802.11ac

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)

General Specifications

Antenna Gain 3 dBi for both 2.4 GHz and 5 GHz
Antenna Patterns, per band 4000+
BeamFlex Yes
ChannelFly Yes
Concurrent Users 512
Controller Support SmartZone
Ethernet Ports 1 x 1GbE
Fiber Interface Yes
IoT Ready Yes
Other Interfaces DOCSIS
PD-MRC Yes
PHY Rate at 5 GHz, maximum 1733 Mb/s
PHY Rate at 2.4 GHz, maximum 600 Mb/s
Radio Chains:Streams 4x4:4
Rx Sensitivity at 2.4 GHz -98 dBm
Rx Sensitivity at 5 GHz -97 dBm
SmartMesh Yes
USB USB 2.0
Wi-Fi Interface Standard IEEE 802.11a/b/g/n/ac Wave 2
Wi-Fi Interface Standard at 2.4 GHz 802.11n
Wi-Fi Interface Standard at 5 GHz 802.11ac

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Documentation & Downloads

Environment Health and Safety

Product Specification

Technical Publication

Other Ways to Browse