Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

ICX7150 | RUCKUS ICX 7150 Switches

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Entry-Level Enterprise-Class Stackable Access Switch

Configure Product Variants
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product VariantsClear

Configure and display product variants of ICX7150 | RUCKUS ICX 7150 Switches by selecting options

Loading...
ICX7150-24 | RUCKUS ICX 7150-24 ICX7150-24 | RUCKUS ICX 7150-24
Entry-Level Access 24 Ports 1G Switch
ICX7150-24 | RUCKUS ICX 7150-24
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 24-32
  • Downlink Port Speed/Type: 1 Gb/s RJ45
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 1 Gb/s SFP | 10 Gb/s SFP+
  • Power over Ethernet (PoE): No-PoE
  • Power Supply Options: Silent Operation
  • Layer 3/Advanced Features: OSPF
ICX7150-24 | RUCKUS ICX 7150-24
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 24-32
  • Downlink Port Speed/Type: 1 Gb/s RJ45
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 1 Gb/s SFP | 10 Gb/s SFP+
  • Power over Ethernet (PoE): No-PoE
  • Power Supply Options: Silent Operation
  • Layer 3/Advanced Features: OSPF
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
ICX7150-24P | RUCKUS ICX 7150-24P ICX7150-24P | RUCKUS ICX 7150-24P
Entry-Level Access 24 Ports 1G PoE Switch
ICX7150-24P | RUCKUS ICX 7150-24P
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 24-32
  • Downlink Port Speed/Type: 1 Gb/s RJ45
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 1 Gb/s SFP | 10 Gb/s SFP+
  • Power over Ethernet (PoE): PoE/PoE+ (30 W)
  • Power Supply Options: Silent Operation
  • Layer 3/Advanced Features: OSPF
ICX7150-24P | RUCKUS ICX 7150-24P
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 24-32
  • Downlink Port Speed/Type: 1 Gb/s RJ45
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 1 Gb/s SFP | 10 Gb/s SFP+
  • Power over Ethernet (PoE): PoE/PoE+ (30 W)
  • Power Supply Options: Silent Operation
  • Layer 3/Advanced Features: OSPF
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
ICX7150-48 | RUCKUS ICX 7150-48 ICX7150-48 | RUCKUS ICX 7150-48
Entry-Level Access 48 Ports 1G Switch
ICX7150-48 | RUCKUS ICX 7150-48
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 48+
  • Downlink Port Speed/Type: 1 Gb/s RJ45
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 1 Gb/s SFP | 10 Gb/s SFP+
  • Power over Ethernet (PoE): No-PoE
  • Power Supply Options: Silent Operation
  • Layer 3/Advanced Features: OSPF
ICX7150-48 | RUCKUS ICX 7150-48
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 48+
  • Downlink Port Speed/Type: 1 Gb/s RJ45
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 1 Gb/s SFP | 10 Gb/s SFP+
  • Power over Ethernet (PoE): No-PoE
  • Power Supply Options: Silent Operation
  • Layer 3/Advanced Features: OSPF
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
ICX7150-48P | RUCKUS ICX 7150-48P ICX7150-48P | RUCKUS ICX 7150-48P
Entry-Level Access 48 Ports 1G PoE Switch
ICX7150-48P | RUCKUS ICX 7150-48P
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 48+
  • Downlink Port Speed/Type: 1 Gb/s RJ45
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 1 Gb/s SFP | 10 Gb/s SFP+
  • Power over Ethernet (PoE): PoE/PoE+ (30 W)
  • Power Supply Options: Silent Operation
  • Layer 3/Advanced Features: OSPF
ICX7150-48P | RUCKUS ICX 7150-48P
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 48+
  • Downlink Port Speed/Type: 1 Gb/s RJ45
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 1 Gb/s SFP | 10 Gb/s SFP+
  • Power over Ethernet (PoE): PoE/PoE+ (30 W)
  • Power Supply Options: Silent Operation
  • Layer 3/Advanced Features: OSPF
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Features and Benefits
The RUCKUS ICX 7150 combines enterprise-class switching features with high performance at entry-level price. The ICX 7150 series of switches are available in three formats: standard, Z-Series with multi-gigabit support, and compact. The switch can operate in fanless mode outside of the wiring closet to provide silent operation for classrooms, hospitality suites, retail sites, hospitals or other noise sensitive environments.

The ICX 7150 is available in 8,10,12, 24 and 48 port 10/100/1000 Mbps models with 1/10 GbE dual-purpose uplink/stacking ports, and full PoE/PoE+ support. The ICX 7150-48ZPand ICX 7150-C10ZP offers multi-gigabit ports, each with PoH up to 90 watts,. The ICX 7150 series supports stack-level high availability and stack level ISSU (In Service Software Upgrade) to ensure service resiliency and business continuity.
  • PoE/PoE+/PoH to power 802.11ac Wi-Fi products
  • Stack level high availability and stack level ISSU to improve network service resiliency
  • sFlow-based network monitoring
  • SDN-enabled with OpenFlow support
  • Easy transition to RUCKUS Campus Fabric for network automation and management simplicity Plug-and-play operations for powered devices via LLDP and LLDP-MED protocols
  • Auto-configuration ensures error free configuration and accelerates deployment
  • Hot-insertion and removal of stack members simplifies operations
  • Up to 12 switches per stack, up to 10km between stacked switches
  • Up to 8 x 10 GbE ports for stacking or uplinks
  • Software licensing upgrade - 1 GbE to 10 GbE of uplink/stacking ports
  • Flexible stacking adds capacity throughout the network without increasing the management load
  • Works seamlessly with RUCKUS Wi-Fi access points
  • RUCKUS SmartZone and RUCKUS Cloud support delivers unified wired & wireless management

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Ethernet switch
Product Brand RUCKUS®

General Specifications

Switching Capacity, maximum 304 Gb/s
1 GbE RJ45 Ports, quantity, maximum 48
1 GbE SFP Ports, quantity, maximum 24
10 GbE SFP+ Ports, quantity, maximum 8
1/2.5 GbE RJ45 Ports, quantity, maximum 16
PoE Power Budget, maximum 1480 W
Switches per Stack, maximum 12
Aggregate Stack Bandwidth, maximum 480 Gb/s
PoE/PoE+ Yes
Stacking Yes
sFlow Yes
Layer 3 (STATIC, RIP, OSPF) Yes
OpenFlow with Hybrid Port Mode Yes
Campus Fabric Technology Yes
Redundant Power Option Yes
Hot Swap Internal Power Supplies & Fans Yes
802.3bt2 (90 W PoE Power per Port) Yes
EEE (Energy Efficient Ethernet) Yes

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Ethernet switch
Product Brand RUCKUS®

General Specifications

Switching Capacity, maximum 304 Gb/s
1 GbE RJ45 Ports, quantity, maximum 48
1 GbE SFP Ports, quantity, maximum 24
10 GbE SFP+ Ports, quantity, maximum 8
1/2.5 GbE RJ45 Ports, quantity, maximum 16
PoE Power Budget, maximum 1480 W
Switches per Stack, maximum 12
Aggregate Stack Bandwidth, maximum 480 Gb/s
PoE/PoE+ Yes
Stacking Yes
sFlow Yes
Layer 3 (STATIC, RIP, OSPF) Yes
OpenFlow with Hybrid Port Mode Yes
Campus Fabric Technology Yes
Redundant Power Option Yes
Hot Swap Internal Power Supplies & Fans Yes
802.3bt2 (90 W PoE Power per Port) Yes
EEE (Energy Efficient Ethernet) Yes