Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

ICX7250 | RUCKUS ICX 7250 Switches

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Entry-Level Enterprise-Class Stackable Access Switch with redundant power supply

Specifications
Finish making your selections or clear them to view relevant specifications.
Product Variants Clear

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Loading...
ICX7250-24 | RUCKUS ICX 7250-24 ICX7250-24 | RUCKUS ICX 7250-24
Entry-Level+ Access 24 Ports 1G Switch
ICX7250-24 | RUCKUS ICX 7250-24
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 24-32
  • Downlink Port Speed/Type: 1 Gb/s RJ45
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 1 Gb/s SFP | 10 Gb/s SFP+
  • Power over Ethernet (PoE): No-PoE
  • Layer 3/Advanced Features: OSPF | VRF
ICX7250-24 | RUCKUS ICX 7250-24
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 24-32
  • Downlink Port Speed/Type: 1 Gb/s RJ45
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 1 Gb/s SFP | 10 Gb/s SFP+
  • Power over Ethernet (PoE): No-PoE
  • Layer 3/Advanced Features: OSPF | VRF
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
ICX7250-24P | RUCKUS ICX 7250-24P ICX7250-24P | RUCKUS ICX 7250-24P
Entrry-Level+ Access 24 Ports 1G PoE Switch
ICX7250-24P | RUCKUS ICX 7250-24P
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 24-32
  • Downlink Port Speed/Type: 1 Gb/s RJ45
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 1 Gb/s SFP | 10 Gb/s SFP+
  • Power over Ethernet (PoE): PoE/PoE+ (30 W)
  • Layer 3/Advanced Features: OSPF | VRF
ICX7250-24P | RUCKUS ICX 7250-24P
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 24-32
  • Downlink Port Speed/Type: 1 Gb/s RJ45
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 1 Gb/s SFP | 10 Gb/s SFP+
  • Power over Ethernet (PoE): PoE/PoE+ (30 W)
  • Layer 3/Advanced Features: OSPF | VRF
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
ICX7250-48 | RUCKUS ICX 7250-48 ICX7250-48 | RUCKUS ICX 7250-48
Entrry-Level+ Access 48 Ports 1G Switch
ICX7250-48 | RUCKUS ICX 7250-48
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 48+
  • Downlink Port Speed/Type: 1 Gb/s RJ45
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 1 Gb/s SFP | 10 Gb/s SFP+
  • Power over Ethernet (PoE): No-PoE
  • Layer 3/Advanced Features: OSPF | VRF
ICX7250-48 | RUCKUS ICX 7250-48
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 48+
  • Downlink Port Speed/Type: 1 Gb/s RJ45
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 1 Gb/s SFP | 10 Gb/s SFP+
  • Power over Ethernet (PoE): No-PoE
  • Layer 3/Advanced Features: OSPF | VRF
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
ICX7250-48P | RUCKUS ICX 7250-48P ICX7250-48P | RUCKUS ICX 7250-48P
Entrry-Level+ Access 48 Ports 1G PoE Switch
ICX7250-48P | RUCKUS ICX 7250-48P
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 48+
  • Downlink Port Speed/Type: 1 Gb/s RJ45
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 1 Gb/s SFP | 10 Gb/s SFP+
  • Power over Ethernet (PoE): PoE/PoE+ (30 W)
  • Layer 3/Advanced Features: OSPF | VRF
ICX7250-48P | RUCKUS ICX 7250-48P
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 48+
  • Downlink Port Speed/Type: 1 Gb/s RJ45
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 1 Gb/s SFP | 10 Gb/s SFP+
  • Power over Ethernet (PoE): PoE/PoE+ (30 W)
  • Layer 3/Advanced Features: OSPF | VRF
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Features and Benefits
The RUCKUS ICX 7250 delivers stand-out performance and flexibility, and SDN readiness that cost-effectively scales as demands grow and new technologies emerge.

The ICX 7250 scales up to eight 10 GbE ports for uplinks or stacking, leading the industry in a total of up to 12 switches per stack. Designed for small to medium-size enterprise, branch offices, and distributed campuses at an affordable price, these edge switches deliver enterprise functionality without compromising performance and reliability.
  • Eight 1/10 GbE ports per switch for uplink or stacking
  • Software licensing upgrade - 1 GbE to 10 GbE of uplink/stacking ports
  • Full Power over Ethernet (PoE+) service to access points, video surveillance, video conferencing equipment, and HD displays
  • OpenFlow support with hybrid port mode
  • Easy transition to Brocade Campus Fabric for network automation and management simplicity
  • External power supply for system power redundancy
  • Redundant uplink/stacking ports
  • Instantaneous hitless failover to a standby controller
  • Stack level ISSU for continuous operations
  • Hot-insertion/removal of stack members to avoid service interruption
  • Up to 12 switches per stack, up to 10km between stacked switches
  • Flexible stacking adds capacity throughout the network without increasing the management load
  • Auto-provisioning of switches accelerates deployment and reduces costs
  • Works seamlessly with RUCKUS Wi-Fi access points
  • RUCKUS SmartZone and RUCKUS Cloud support delivers unified wired & wireless management
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Ethernet switch
Product Brand RUCKUS®

General Specifications

Switching Capacity, maximum 256 Gb/s
1 GbE RJ45 Ports, quantity, maximum 48
1 GbE SFP Ports, quantity, maximum 8
10 GbE SFP+ Ports, quantity, maximum 8
PoE Power Budget, maximum 740 W
Aggregate Stack Bandwidth, maximum 480 Gb/s
PoE/PoE+ Yes
Stacking Yes
sFlow Yes
Layer 3 (STATIC, RIP, OSPF) Yes
OpenFlow with Hybrid Port Mode Yes
Campus Fabric Technology Yes
Redundant Power Option Yes
VRF Yes
EEE (Energy Efficient Ethernet) Yes

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Ethernet switch
Product Brand RUCKUS®

General Specifications

Switching Capacity, maximum 256 Gb/s
1 GbE RJ45 Ports, quantity, maximum 48
1 GbE SFP Ports, quantity, maximum 8
10 GbE SFP+ Ports, quantity, maximum 8
PoE Power Budget, maximum 740 W
Aggregate Stack Bandwidth, maximum 480 Gb/s
PoE/PoE+ Yes
Stacking Yes
sFlow Yes
Layer 3 (STATIC, RIP, OSPF) Yes
OpenFlow with Hybrid Port Mode Yes
Campus Fabric Technology Yes
Redundant Power Option Yes
VRF Yes
EEE (Energy Efficient Ethernet) Yes