Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

ICX7550 | RUCKUS ICX 7550 Switches

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Mid-Range Enterprise-Class Stackable Access/Aggregation Switch with 100GbE

Configure Product Variants
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product VariantsClear

Configure and display product variants of ICX7550 | RUCKUS ICX 7550 Switches by selecting options

Loading...
ICX7550-24 | RUCKUS ICX 7550-24 ICX7550-24 | RUCKUS ICX 7550-24
Mid-Range Access 24 Ports 1G Switch
ICX7550-24 | RUCKUS ICX 7550-24
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 24-32
  • Downlink Port Speed/Type: 1 Gb/s RJ45
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 1 Gb/s SFP | 10 Gb/s SFP+ | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): No-PoE
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow | ac/dc power options
  • Layer 3/Advanced Features: BGP | OSPF | VRF | VXLAN
ICX7550-24 | RUCKUS ICX 7550-24
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 24-32
  • Downlink Port Speed/Type: 1 Gb/s RJ45
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 1 Gb/s SFP | 10 Gb/s SFP+ | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): No-PoE
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow | ac/dc power options
  • Layer 3/Advanced Features: BGP | OSPF | VRF | VXLAN
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
ICX7550-24F | RUCKUS ICX 7550-24F ICX7550-24F | RUCKUS ICX 7550-24F
Entry-Level Aggregation 24 Ports 1G/10G SFP/SFP+ Switch
ICX7550-24F | RUCKUS ICX 7550-24F
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 24-32
  • Downlink Port Speed/Type: 1 Gb/s SFP | 10 Gb/s SFP+
  • Uplink Port Speed/Type: 1 Gb/s SFP | 10 Gb/s SFP+ | 100 Gb/s QSFP28 | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): No-PoE
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow | ac/dc power options
  • Layer 3/Advanced Features: BGP | OSPF | VRF | VXLAN
ICX7550-24F | RUCKUS ICX 7550-24F
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 24-32
  • Downlink Port Speed/Type: 1 Gb/s SFP | 10 Gb/s SFP+
  • Uplink Port Speed/Type: 1 Gb/s SFP | 10 Gb/s SFP+ | 100 Gb/s QSFP28 | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): No-PoE
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow | ac/dc power options
  • Layer 3/Advanced Features: BGP | OSPF | VRF | VXLAN
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
ICX7550-24P | RUCKUS ICX 7550-24P ICX7550-24P | RUCKUS ICX 7550-24P
Mid-Range Access 24 Ports 1G PoE Switch
ICX7550-24P | RUCKUS ICX 7550-24P
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 24-32
  • Downlink Port Speed/Type: 1 Gb/s RJ45
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 1 Gb/s SFP | 10 Gb/s SFP+ | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): PoE/PoE+ (30 W)
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow | ac/dc power options
  • Layer 3/Advanced Features: BGP | OSPF | VRF | VXLAN
ICX7550-24P | RUCKUS ICX 7550-24P
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 24-32
  • Downlink Port Speed/Type: 1 Gb/s RJ45
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 1 Gb/s SFP | 10 Gb/s SFP+ | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): PoE/PoE+ (30 W)
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow | ac/dc power options
  • Layer 3/Advanced Features: BGP | OSPF | VRF | VXLAN
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
ICX7550-24ZP | RUCKUS ICX 7550-24ZP ICX7550-24ZP | RUCKUS ICX 7550-24ZP
Mid-Range Access 24 Ports MultiGigabit PoE Switch
ICX7550-24ZP | RUCKUS ICX 7550-24ZP
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 24-32
  • Downlink Port Speed/Type: 1 Gb/s RJ45 | 2.5 Gb/s RJ45 | 2.5/5/10 Gb/s RJ45
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 1 Gb/s SFP | 10 Gb/s SFP+ | 100 Gb/s QSFP28 | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): PoE/PoE+ (30 W) | PoE/PoE+/PoE++/PoH (802.3bt-90 W)
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow | ac/dc power options
  • Layer 3/Advanced Features: BGP | OSPF | VRF | VXLAN
ICX7550-24ZP | RUCKUS ICX 7550-24ZP
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 24-32
  • Downlink Port Speed/Type: 1 Gb/s RJ45 | 2.5 Gb/s RJ45 | 2.5/5/10 Gb/s RJ45
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 1 Gb/s SFP | 10 Gb/s SFP+ | 100 Gb/s QSFP28 | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): PoE/PoE+ (30 W) | PoE/PoE+/PoE++/PoH (802.3bt-90 W)
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow | ac/dc power options
  • Layer 3/Advanced Features: BGP | OSPF | VRF | VXLAN
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Features and Benefits
The RUCKUS® ICX® 7550 series of midrange stackable switches are purpose-built to provide wired connectivity at the edge of the network for the latest generation Wi-Fi 6 Access-Points. With multigigabit 2.5/5/10 GbE ports and the latest 802.11bt 90W PoE power, the ICX 7550 delivers the performance, flexibility, and scalability required for the most demanding campus deployment scenarios.

The ICX 7550 offers future-ready 40/100 GbE uplink ports to eliminate bottlenecks between network layers and ensure an uninterrupted user experience in high-density wireless environments.

The ICX 7550 comes in 8 different models that can all be seamlessly stacked together to cover a broad range of deployment scenarios including gigabit or multigigabit network edge and 1/10 gigabit fiber for network aggregation or fiber to the room as well as a smart building network edge with a class-leading 2000W PoE budget and up to 90W of power delivery per port.
  • Purpose-built wired underlay for Wi-Fi 6 deployments to support the latest generation of smartphones, tablets and laptops
  • Up to 3x 4/100 GbE ports for uplink and stacking to minimize network bottlenecks
  • Best-in-class-level multigigabit 2.5/5/10 GbE and 1/10 GbE fiber port density to eliminate network bottlenecks
  • 90W PoE ports (802.3bt) and 2000W PoE budget to power digital signage, UHD surveillance cameras, PoE lighting and other smart-building devices
  • Manageability as part of a unified wired and wireless network using RUCKUS SmartZone, RUCKUS Cloud or RUCKUS Unleashed
  • Zero Touch Provisioning and auto-configuration based on predefined network policies
  • Integration with RUCKUS Analytics for network intelligence and service assurance
  • Dual load sharing power supplies for system power redundancy
  • Unique stacking capabilities with long distance stacking on standard 100 Gbps QSFP ports up to 10 km and up to 12 units to simplify management and ease network deployment
  • Redundant uplink/stacking ports
  • Stack level ISSU for continuous operations
  • Hot-insertion/removal of stack members to avoid service interruption
  • IPv4 and IPv6
  • BGP, OSPF, VRRP, PIM, PBR
  • VRF
  • RUCKUS SmartZone and RUCKUS Cloud support delivers unified wired & wireless management and network automation

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Ethernet switch
Product Brand RUCKUS®

General Specifications

Switching Capacity, maximum 1020 Gb/s
1 GbE RJ45 Ports, quantity, maximum 48
1 GbE SFP Ports, quantity, maximum 48
10 GbE SFP+ Ports, quantity, maximum 24
1/2.5 GbE RJ45 Ports, quantity, maximum 36
1/2.5/5/10 GbE RJ45 Ports, quantity, maximum 12
40 GbE QSFP Ports, quantity, maximum 4
PoE Power Budget, maximum 2000 W
Switches per Stack, maximum 12
Aggregate Stack Bandwidth, maximum 2400 Gb/s
PoE/PoE+ Yes
Stacking Yes
sFlow Yes
Layer 3 (STATIC, RIP, OSPF) Yes
OpenFlow with Hybrid Port Mode Yes
Redundant Power Option Yes
Hot Swap Internal Power Supplies & Fans Yes
802.3bt2 (90 W PoE Power per Port) Yes
VRF Yes
EEE (Energy Efficient Ethernet) Yes
MACsec Yes
BGP Yes
Reversible Airflow Option Yes
VxLAN Yes

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Ethernet switch
Product Brand RUCKUS®

General Specifications

Switching Capacity, maximum 1020 Gb/s
1 GbE RJ45 Ports, quantity, maximum 48
1 GbE SFP Ports, quantity, maximum 48
10 GbE SFP+ Ports, quantity, maximum 24
1/2.5 GbE RJ45 Ports, quantity, maximum 36
1/2.5/5/10 GbE RJ45 Ports, quantity, maximum 12
40 GbE QSFP Ports, quantity, maximum 4
PoE Power Budget, maximum 2000 W
Switches per Stack, maximum 12
Aggregate Stack Bandwidth, maximum 2400 Gb/s
PoE/PoE+ Yes
Stacking Yes
sFlow Yes
Layer 3 (STATIC, RIP, OSPF) Yes
OpenFlow with Hybrid Port Mode Yes
Redundant Power Option Yes
Hot Swap Internal Power Supplies & Fans Yes
802.3bt2 (90 W PoE Power per Port) Yes
VRF Yes
EEE (Energy Efficient Ethernet) Yes
MACsec Yes
BGP Yes
Reversible Airflow Option Yes
VxLAN Yes