Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

ICX7650 | RUCKUS ICX 7650 Switches

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

High-End Enterprise-Class Stackable Access/Aggregation Switch with 100GbE

Configure Product Variants
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product VariantsClear

Configure and display product variants of ICX7650 | RUCKUS ICX 7650 Switches by selecting options

Loading...
ICX7650-48F | RUCKUS ICX 7650-48F ICX7650-48F | RUCKUS ICX 7650-48F
Mid-Range Aggregation 48 Ports 1G/10G SFP/SFP+ Switch
ICX7650-48F | RUCKUS ICX 7650-48F
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 24-32 | 48+
  • Downlink Port Speed/Type: 1 Gb/s SFP | 10 Gb/s SFP+
  • Uplink Port Speed/Type: 1 Gb/s SFP | 10 Gb/s SFP+ | 100 Gb/s QSFP28 | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): No-PoE
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow
  • Layer 3/Advanced Features: BGP | MCT (Multi-Chassis Trunking) | OSPF | VRF | VXLAN
ICX7650-48F | RUCKUS ICX 7650-48F
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 24-32 | 48+
  • Downlink Port Speed/Type: 1 Gb/s SFP | 10 Gb/s SFP+
  • Uplink Port Speed/Type: 1 Gb/s SFP | 10 Gb/s SFP+ | 100 Gb/s QSFP28 | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): No-PoE
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow
  • Layer 3/Advanced Features: BGP | MCT (Multi-Chassis Trunking) | OSPF | VRF | VXLAN
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
ICX7650-48P | RUCKUS ICX 7650-48P ICX7650-48P | RUCKUS ICX 7650-48P
High-End 48 Ports 1G PoE Switch
ICX7650-48P | RUCKUS ICX 7650-48P
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 48+
  • Downlink Port Speed/Type: 1 Gb/s RJ45
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 1 Gb/s SFP | 10 Gb/s SFP+ | 100 Gb/s QSFP28 | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): PoE/PoE+ (30 W) | PoE/PoE+/PoE++/PoH (802.3bt-90 W)
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow
  • Layer 3/Advanced Features: BGP | MCT (Multi-Chassis Trunking) | OSPF | VRF | VXLAN
ICX7650-48P | RUCKUS ICX 7650-48P
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 48+
  • Downlink Port Speed/Type: 1 Gb/s RJ45
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 1 Gb/s SFP | 10 Gb/s SFP+ | 100 Gb/s QSFP28 | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): PoE/PoE+ (30 W) | PoE/PoE+/PoE++/PoH (802.3bt-90 W)
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow
  • Layer 3/Advanced Features: BGP | MCT (Multi-Chassis Trunking) | OSPF | VRF | VXLAN
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
ICX7650-48ZP | RUCKUS ICX 7650-48ZP ICX7650-48ZP | RUCKUS ICX 7650-48ZP
High-End Access 48 Ports MultiGigabit PoE Switch
ICX7650-48ZP | RUCKUS ICX 7650-48ZP
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 24-32 | 48+
  • Downlink Port Speed/Type: 1 Gb/s RJ45 | 2.5 Gb/s RJ45 | 2.5/5/10 Gb/s RJ45
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 1 Gb/s SFP | 10 Gb/s SFP+ | 100 Gb/s QSFP28 | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): PoE/PoE+ (30 W) | PoE/PoE+/PoE++/PoH (802.3bt-90 W)
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow
  • Layer 3/Advanced Features: BGP | MCT (Multi-Chassis Trunking) | OSPF | VRF | VXLAN
ICX7650-48ZP | RUCKUS ICX 7650-48ZP
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 24-32 | 48+
  • Downlink Port Speed/Type: 1 Gb/s RJ45 | 2.5 Gb/s RJ45 | 2.5/5/10 Gb/s RJ45
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 1 Gb/s SFP | 10 Gb/s SFP+ | 100 Gb/s QSFP28 | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): PoE/PoE+ (30 W) | PoE/PoE+/PoE++/PoH (802.3bt-90 W)
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow
  • Layer 3/Advanced Features: BGP | MCT (Multi-Chassis Trunking) | OSPF | VRF | VXLAN
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Features and Benefits
The RUCKUS ICX 7650 Switch is designed to meet the new challenges of the multi-gigabit wireless era. It delivers non-blocking performance, high availability, and scalability with multi-gigabit Ethernet access (2.5/5/10GbE), high PoE output with 802.3bt** support as well as 10 Gigabit Ethernet Aggregation and 40/100GbE uplink options.

The ICX 7650 is an ideal solution for future proof campus edge deployment as an underlay to support the most demanding next generation wireless infrastructure. Additionally the fiber version of the switch delivers a highly cost effective medium density 1/10GbE aggregation solution with 24 SFP & 24SPF+ ports and 40/100GbE uplinks.

The ICX 7650 supports Ruckus Campus Fabric* as a Control Bridge (CB) delivering unmatched flexibility, scalability and simplified management for campus network deployments.

**Up to 90W per port, IEEE 802.3bt standard pending ratification. Compatible with uPoE.
  • Up to 24x 1/2.5/5/10G multi-gigabit Ethernet ports
  • Up to 2x 100GbE uplink or stacking ports
  • Up to 2x 40 GbE uplink or 4x 40GbE stacking ports
  • PoE+/802.3bt** up to 90W per port
  • Up to 1500W PoE budget with two power supplies
  • Dual load sharing power supplies for system power redundancy
  • Redundant uplink/stacking ports
  • Instantaneous hitless failover to a standby controller
  • Stack level ISSU for continuous operations
  • Hot-insertion/removal of stack members to avoid service interruption
  • IPv4 and IPv6
  • BGP, OSPF, VRRP, PIM, PBR
  • VRF
  • MCT (available in a future software release) RUCKUS SmartZone support delivers unified wired & wireless management and network automation
  • Works seamlessly with RUCKUS Wi-Fi access points
  • RUCKUS SmartZone and RUCKUS Cloud support delivers unified wired & wireless management

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Ethernet switch
Product Brand RUCKUS®

General Specifications

Switching Capacity, maximum 1128 Gb/s
1 GbE RJ45 Ports, quantity, maximum 48
1 GbE SFP Ports, quantity, maximum 24
10 GbE SFP+ Ports, quantity, maximum 24
1/2.5/5/10 GbE RJ45 Ports, quantity, maximum 24
40 GbE QSFP Ports, quantity, maximum 2
100 GbE QSFP28 Ports, quantity, maximum 2
PoE Power Budget, maximum 1500 W
Switches per Stack, maximum 12
Aggregate Stack Bandwidth, maximum 2400 Gb/s
PoE/PoE+ Yes
Stacking Yes
sFlow Yes
Layer 3 (STATIC, RIP, OSPF) Yes
OpenFlow with Hybrid Port Mode Yes
Campus Fabric Technology Yes
Redundant Power Option Yes
Hot Swap Internal Power Supplies & Fans Yes
802.3bt2 (90 W PoE Power per Port) Yes
VRF Yes
EEE (Energy Efficient Ethernet) Yes
MACsec Yes
BGP Yes
Reversible Airflow Option Yes
VxLAN Yes

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Ethernet switch
Product Brand RUCKUS®

General Specifications

Switching Capacity, maximum 1128 Gb/s
1 GbE RJ45 Ports, quantity, maximum 48
1 GbE SFP Ports, quantity, maximum 24
10 GbE SFP+ Ports, quantity, maximum 24
1/2.5/5/10 GbE RJ45 Ports, quantity, maximum 24
40 GbE QSFP Ports, quantity, maximum 2
100 GbE QSFP28 Ports, quantity, maximum 2
PoE Power Budget, maximum 1500 W
Switches per Stack, maximum 12
Aggregate Stack Bandwidth, maximum 2400 Gb/s
PoE/PoE+ Yes
Stacking Yes
sFlow Yes
Layer 3 (STATIC, RIP, OSPF) Yes
OpenFlow with Hybrid Port Mode Yes
Campus Fabric Technology Yes
Redundant Power Option Yes
Hot Swap Internal Power Supplies & Fans Yes
802.3bt2 (90 W PoE Power per Port) Yes
VRF Yes
EEE (Energy Efficient Ethernet) Yes
MACsec Yes
BGP Yes
Reversible Airflow Option Yes
VxLAN Yes