Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

ICX7750 | RUCKUS ICX 7750 Switches

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

High-End Enterprise-Class Stackable Core/Aggregation Switch with 40GbE

Configure Product Variants
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product VariantsClear

Configure and display product variants of ICX7750 | RUCKUS ICX 7750 Switches by selecting options

Loading...
ICX7750-26Q | RUCKUS ICX 7750-26Q ICX7750-26Q | RUCKUS ICX 7750-26Q
Mid-Range Core 26 Ports 40G Chassis Replacement Switch
ICX7750-26Q | RUCKUS ICX 7750-26Q
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 24-32 | 48+
  • Downlink Port Speed/Type: 10 Gb/s SFP+ | 40 Gb/s QSFP+
  • Uplink Port Speed/Type: 10 Gb/s SFP+ | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): No-PoE
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow | ac/dc power options
  • Layer 3/Advanced Features: BGP | MCT (Multi-Chassis Trunking) | OSPF | VRF | VXLAN
ICX7750-26Q | RUCKUS ICX 7750-26Q
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 24-32 | 48+
  • Downlink Port Speed/Type: 10 Gb/s SFP+ | 40 Gb/s QSFP+
  • Uplink Port Speed/Type: 10 Gb/s SFP+ | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): No-PoE
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow | ac/dc power options
  • Layer 3/Advanced Features: BGP | MCT (Multi-Chassis Trunking) | OSPF | VRF | VXLAN
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
ICX7750-48C | RUCKUS ICX 7750-48C ICX7750-48C | RUCKUS ICX 7750-48C
Mid-Range Aggregation/Core 48 Ports 10G/RJ45 Chassis Replacement Switch
ICX7750-48C | RUCKUS ICX 7750-48C
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 48+
  • Downlink Port Speed/Type: 1 Gb/s RJ45 | 10 Gb/s RJ45 | 40 Gb/s QSFP+
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 10 Gb/s RJ45 | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): No-PoE
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow | ac/dc power options
  • Layer 3/Advanced Features: BGP | MCT (Multi-Chassis Trunking) | OSPF | VRF | VXLAN
ICX7750-48C | RUCKUS ICX 7750-48C
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 48+
  • Downlink Port Speed/Type: 1 Gb/s RJ45 | 10 Gb/s RJ45 | 40 Gb/s QSFP+
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 10 Gb/s RJ45 | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): No-PoE
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow | ac/dc power options
  • Layer 3/Advanced Features: BGP | MCT (Multi-Chassis Trunking) | OSPF | VRF | VXLAN
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
ICX7750-48F | RUCKUS ICX 7750-48F ICX7750-48F | RUCKUS ICX 7750-48F
Mid-Range Aggregation/Core 48 Ports 10G/SFP+ Chassis Replacement Switch
ICX7750-48F | RUCKUS ICX 7750-48F
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 48+
  • Downlink Port Speed/Type: 1 Gb/s SFP | 10 Gb/s SFP+ | 40 Gb/s QSFP+
  • Uplink Port Speed/Type: 1 Gb/s SFP | 10 Gb/s SFP+ | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): No-PoE
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow | ac/dc power options
  • Layer 3/Advanced Features: BGP | MCT (Multi-Chassis Trunking) | OSPF | VRF | VXLAN
ICX7750-48F | RUCKUS ICX 7750-48F
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 48+
  • Downlink Port Speed/Type: 1 Gb/s SFP | 10 Gb/s SFP+ | 40 Gb/s QSFP+
  • Uplink Port Speed/Type: 1 Gb/s SFP | 10 Gb/s SFP+ | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): No-PoE
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow | ac/dc power options
  • Layer 3/Advanced Features: BGP | MCT (Multi-Chassis Trunking) | OSPF | VRF | VXLAN
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Features and Benefits
The RUCKUS ICX 7750 delivers chassis performance in the network’s aggregation and core switching operations. The switch’s premier speed and reliability in a flexible scale-out design enables a small deployment to add capacity as needs grow and deliver mission critical application services with complete confidence.

The ICX 7750 provides the capabilities of a chassis with the flexibility and cost-effectiveness of a stackable switch. The switch delivers faster network response time via wire-speed, non-blocking performance across all ports to support latency-sensitive applications such as real-time voice or video streaming and Virtual Desktop Infrastructure. Up to 12 ICX 7750 switches can be stacked together to provide terabytes of aggregated stacking bandwidth with full redundancy, eliminating inter-switch bottlenecks.
  • Industry-leading 10/40 Gbps Ethernet port density and flexibility
  • Up to 32x40 GbE or 96x10 GbE ports per unit
  • Up to 5.76 Tbps of aggregated stacking bandwidth with full redundancy
  • Up to 10km between stacked switches
  • 6 full-duplex 40 Gbps stacking ports per switch
  • Software updates without downtime with In-Service Software Upgrades (ISSU)
  • Instantaneous hitless failover
  • Redundant power supplies with hot-swappable, and load-sharing capabilities
  • Flexible distributed chassis stacking architecture
  • Start small and add capacity via stacking as needs grow
  • 1U form factor saves rack space and power in wiring closets
  • Works seamlessly with RUCKUS Wi-Fi access points
  • With RUCKUS SmartZone support delivers unified wired & wireless management

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Ethernet switch
Product Brand RUCKUS®

General Specifications

Switching Capacity, maximum 2560 Gb/s
1 GbE RJ45 Ports, quantity, maximum 48
1 GbE SFP Ports, quantity, maximum 48
10 GbE SFP+ Ports, quantity, maximum 96
10 GbE RJ45 Ports, quantity, maximum 48
40 GbE QSFP Ports, quantity, maximum 32
Switches per Stack, maximum 12
Aggregate Stack Bandwidth, maximum 5760 Gb/s
Stacking Yes
sFlow Yes
Layer 3 (STATIC, RIP, OSPF) Yes
OpenFlow with Hybrid Port Mode Yes
Campus Fabric Technology Yes
Redundant Power Option Yes
Hot Swap Internal Power Supplies & Fans Yes
VRF Yes
BGP Yes
Reversible Airflow Option Yes
VxLAN Yes

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Ethernet switch
Product Brand RUCKUS®

General Specifications

Switching Capacity, maximum 2560 Gb/s
1 GbE RJ45 Ports, quantity, maximum 48
1 GbE SFP Ports, quantity, maximum 48
10 GbE SFP+ Ports, quantity, maximum 96
10 GbE RJ45 Ports, quantity, maximum 48
40 GbE QSFP Ports, quantity, maximum 32
Switches per Stack, maximum 12
Aggregate Stack Bandwidth, maximum 5760 Gb/s
Stacking Yes
sFlow Yes
Layer 3 (STATIC, RIP, OSPF) Yes
OpenFlow with Hybrid Port Mode Yes
Campus Fabric Technology Yes
Redundant Power Option Yes
Hot Swap Internal Power Supplies & Fans Yes
VRF Yes
BGP Yes
Reversible Airflow Option Yes
VxLAN Yes