Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

ICX7850 | RUCKUS ICX 7850 Switches

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

High-End Enterprise-Class Stackable Core/Aggregation Switch with 100GbE

Specifications
Finish making your selections or clear them to view relevant specifications.
Product Variants Clear

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Loading...
ICX7850-32Q | RUCKUS ICX 7850-32Q ICX7850-32Q | RUCKUS ICX 7850-32Q
High-End Core 32 Ports 100G Chassis Replacement Switch
ICX7850-32Q | RUCKUS ICX 7850-32Q
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 24-32 | 48+
  • Downlink Port Speed/Type: 10 Gb/s SFP+ | 100 Gb/s QSFP28 | 25 Gb/s SFP28 | 40 Gb/s QSFP+
  • Uplink Port Speed/Type: 10 Gb/s SFP+ | 100 Gb/s QSFP28 | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): No-PoE
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow | ac/dc power options
  • Layer 3/Advanced Features: BGP | MCT (Multi-Chassis Trunking) | OSPF | VRF | VXLAN
ICX7850-32Q | RUCKUS ICX 7850-32Q
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 24-32 | 48+
  • Downlink Port Speed/Type: 10 Gb/s SFP+ | 100 Gb/s QSFP28 | 25 Gb/s SFP28 | 40 Gb/s QSFP+
  • Uplink Port Speed/Type: 10 Gb/s SFP+ | 100 Gb/s QSFP28 | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): No-PoE
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow | ac/dc power options
  • Layer 3/Advanced Features: BGP | MCT (Multi-Chassis Trunking) | OSPF | VRF | VXLAN
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
ICX7850-48C | RUCKUS ICX 7850-48C ICX7850-48C | RUCKUS ICX 7850-48C
High-End 48 Ports 10G BASE-T Chassis Replacement Switch
ICX7850-48C | RUCKUS ICX 7850-48C
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 48+
  • Downlink Port Speed/Type: 100 Gb/s QSFP28 | 40 Gb/s QSFP+
  • Uplink Port Speed/Type: 100 Gb/s QSFP28 | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): No-PoE
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow | ac/dc power options
  • Layer 3/Advanced Features: BGP | MCT (Multi-Chassis Trunking) | OSPF | VRF | VXLAN
ICX7850-48C | RUCKUS ICX 7850-48C
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 48+
  • Downlink Port Speed/Type: 100 Gb/s QSFP28 | 40 Gb/s QSFP+
  • Uplink Port Speed/Type: 100 Gb/s QSFP28 | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): No-PoE
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow | ac/dc power options
  • Layer 3/Advanced Features: BGP | MCT (Multi-Chassis Trunking) | OSPF | VRF | VXLAN
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
ICX7850-48F | RUCKUS ICX 7850-48F ICX7850-48F | RUCKUS ICX 7850-48F
High-End Aggregation/Core 48 Ports 25G/SFP24 Chassis Replacement Switch
ICX7850-48F | RUCKUS ICX 7850-48F
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 48+
  • Downlink Port Speed/Type: 1 Gb/s SFP | 10 Gb/s SFP+ | 100 Gb/s QSFP28 | 25 Gb/s SFP28 | 40 Gb/s QSFP+
  • Uplink Port Speed/Type: 1 Gb/s SFP | 10 Gb/s SFP+ | 100 Gb/s QSFP28 | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): No-PoE
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow | ac/dc power options
  • Layer 3/Advanced Features: BGP | MCT (Multi-Chassis Trunking) | OSPF | VRF | VXLAN
ICX7850-48F | RUCKUS ICX 7850-48F
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 48+
  • Downlink Port Speed/Type: 1 Gb/s SFP | 10 Gb/s SFP+ | 100 Gb/s QSFP28 | 25 Gb/s SFP28 | 40 Gb/s QSFP+
  • Uplink Port Speed/Type: 1 Gb/s SFP | 10 Gb/s SFP+ | 100 Gb/s QSFP28 | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): No-PoE
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow | ac/dc power options
  • Layer 3/Advanced Features: BGP | MCT (Multi-Chassis Trunking) | OSPF | VRF | VXLAN
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
ICX7850-48FS | RUCKUS ICX 7850-48FS ICX7850-48FS | RUCKUS ICX 7850-48FS
High-End Aggregation/Core 48 Ports 10G/SFP+ Chassis Replacement Switch with MACsec
ICX7850-48FS | RUCKUS ICX 7850-48FS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 48+
  • Downlink Port Speed/Type: 1 Gb/s SFP | 10 Gb/s SFP+ | 100 Gb/s QSFP28 | 40 Gb/s QSFP+
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 10 Gb/s RJ45 | 10 Gb/s SFP+ | 100 Gb/s QSFP28 | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): No-PoE
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow | ac/dc power options
  • Layer 3/Advanced Features: BGP | MCT (Multi-Chassis Trunking) | OSPF | VRF | VXLAN
ICX7850-48FS | RUCKUS ICX 7850-48FS
  • Product Brand: RUCKUS®
  • Product Type: Ethernet switch
  • Downlink Port Count: 48+
  • Downlink Port Speed/Type: 1 Gb/s SFP | 10 Gb/s SFP+ | 100 Gb/s QSFP28 | 40 Gb/s QSFP+
  • Uplink Port Speed/Type: 1 Gb/s RJ45 | 10 Gb/s RJ45 | 10 Gb/s SFP+ | 100 Gb/s QSFP28 | 40 Gb/s QSFP+
  • Power over Ethernet (PoE): No-PoE
  • Power Supply Options: Hot-Swap PSUs/Fans | Reversible airflow | ac/dc power options
  • Layer 3/Advanced Features: BGP | MCT (Multi-Chassis Trunking) | OSPF | VRF | VXLAN
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Features and Benefits
Kicking-off the next stage in the fixed form factor revolution:

Superior Scalability: Up 76.8 Tbps of combined switching capacity and 384x 100GbE or 576x 10/25 GbE ports per 12 units’ stack supports the most demanding enterprise environments.

Maximum Flexibility: Network Core connectivity and switching capacity can be distributed wherever it is needed. Does not need to be co-located in a single wiring closet like a traditional chassis.

Advanced Security: 256 bit MACsec delivers maximum data privacy

Pay as you grow: Cost effective deployment model of fixed form factor switches at the network core
  • Industry-leading 40/100 Gbps Ethernet port density and flexibility
  • Up to 32x100 GbE or 128x25 GbE ports per unit
  • Up to 9.6 Tbps of aggregated stacking bandwidth
  • Stacks up to 12 units with up to 10km between stacked switches
  • 8 full-duplex 100 Gbps stacking ports per switch
  • Software updates without downtime with In-Service Software Upgrades (ISSU)
  • Instantaneous hitless failover
  • Redundant power supplies with hot-swappable, and load-sharing capabilities
  • Flexible distributed chassis stacking architecture
  • Start small and add capacity via stacking as needs grow
  • 1U form factor saves rack space and power in wiring closets
  • Works seamlessly with RUCKUS Wi-Fi access points
  • RUCKUS SmartZone and RUCKUS Cloud support delivers unified wired & wireless management
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Ethernet switch
Product Brand RUCKUS®

General Specifications

Switching Capacity, maximum 6400 Gb/s
1 GbE SFP Ports, quantity, maximum 48
10 GbE SFP+ Ports, quantity, maximum 128
25 GbE SFP28 Ports, quantity, maximum 128
40 GbE QSFP Ports, quantity, maximum 32
100 GbE QSFP28 Ports, quantity, maximum 32
Switches per Stack, maximum 12
Aggregate Stack Bandwidth, maximum 9600 Gb/s
Stacking Yes
sFlow Yes
Layer 3 (STATIC, RIP, OSPF) Yes
OpenFlow with Hybrid Port Mode Yes
Campus Fabric Technology Yes
Redundant Power Option Yes
Hot Swap Internal Power Supplies & Fans Yes
802.3bt2 (90 W PoE Power per Port) Yes
VRF Yes
BGP Yes
Reversible Airflow Option Yes
VxLAN Yes
Multi Chassis Trunking (MCT) Yes

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Ethernet switch
Product Brand RUCKUS®

General Specifications

Switching Capacity, maximum 6400 Gb/s
1 GbE SFP Ports, quantity, maximum 48
10 GbE SFP+ Ports, quantity, maximum 128
25 GbE SFP28 Ports, quantity, maximum 128
40 GbE QSFP Ports, quantity, maximum 32
100 GbE QSFP28 Ports, quantity, maximum 32
Switches per Stack, maximum 12
Aggregate Stack Bandwidth, maximum 9600 Gb/s
Stacking Yes
sFlow Yes
Layer 3 (STATIC, RIP, OSPF) Yes
OpenFlow with Hybrid Port Mode Yes
Campus Fabric Technology Yes
Redundant Power Option Yes
Hot Swap Internal Power Supplies & Fans Yes
802.3bt2 (90 W PoE Power per Port) Yes
VRF Yes
BGP Yes
Reversible Airflow Option Yes
VxLAN Yes
Multi Chassis Trunking (MCT) Yes