ICX8200 | RUCKUS ICX 8200 Switches
Base Product
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Entry-Level+ Enterprise-Class Stackable Access Switch
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
The RUCKUS ICX 8200 Switch series is specifically designed to handle next generation wireless first and IoT campus networks. These intelligent, scalable edge switches deliver enterprise-class functionality at an affordable price without compromising performance and reliability.
The RUCKUS ICX 8200 raises the bar with up to 8× 25 GbE ports for uplinks or stacking, PoE++ (802.3bt), VXLAN, advanced L2/L3 features and market-leading stacking density with up to 12 switches per stack. In addition, the RUCKUS ICX 8200 combines enterprise-class features, manageability, performance, and reliability with the flexibility, cost- effectiveness, and “pay as you grow” scalability of stackable solution.
The RUCKUS ICX 8200 raises the bar with up to 8× 25 GbE ports for uplinks or stacking, PoE++ (802.3bt), VXLAN, advanced L2/L3 features and market-leading stacking density with up to 12 switches per stack. In addition, the RUCKUS ICX 8200 combines enterprise-class features, manageability, performance, and reliability with the flexibility, cost- effectiveness, and “pay as you grow” scalability of stackable solution.
- Maximum flexibility and connectivity options
Gigabit, Multigigabit edge ports and Fiber to the Room, optimized for latest generation Wi-Fi 6/6E/7 AP deployments with multigigabit ports. 1/2.5/5/10 Gbps Copper ports, 1G SFP and 10G SFP+ fiber ports
- Power next generation APs and PoE devices
PoE+ 802.3at, 30W per port on all ports. PoE++ 802.3bt, 60/90W on multigigabit ports and up to 1480W PoE budget with two power supplies
- 25 GbE uplinks/stacking offers maximum performance and future-proofing.
Eliminate network bottlenecks with up to 8x 1/10/25GbE SFP28 fiber ports for uplink and/or stacking
- Advanced L3 routing delivers network design flexibility
IPv4 and IPv6 L3 routing. Static routes, RIP, OSPF, VRRP, VRF, GRE, PIM, PBR - Enhanced availability
Redundant, load-sharing hot-swap power supplies and fans on specific models - Services and Support Included
3 years of remote TAC support included with every ICX 8200 model and Limited lifetime warranty - Enhanced Security and data privacy
VXLAN* support for advanced network segmentation and data confidentiality
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Ethernet switch |
Product Brand | RUCKUS® |
General Specifications
Switching Capacity, maximum | 720 Gb/s |
1 GbE RJ45 Ports, quantity, maximum | 48 |
1 GbE SFP Ports, quantity, maximum | 52 |
10 GbE SFP+ Ports, quantity, maximum | 24 |
1/2.5 GbE RJ45 Ports, quantity, maximum | 24 |
1/2.5/5/10 GbE RJ45 Ports, quantity, maximum | 4 |
10 GbE RJ45 Ports, quantity, maximum | 4 |
25 GbE SFP28 Ports, quantity, maximum | 8 |
PoE Power Budget, maximum | 1480 W |
Switches per Stack, maximum | 12 |
Aggregate Stack Bandwidth, maximum | 1200 Gb/s |
PoE/PoE+ | Yes |
Stacking | Yes |
sFlow | Yes |
Layer 3 (STATIC, RIP, OSPF) | Yes |
OpenFlow with Hybrid Port Mode | Yes |
Campus Fabric Technology | No |
Redundant Power Option | Yes |
Hot Swap Internal Power Supplies & Fans | Yes |
802.3bt2 (90 W PoE Power per Port) | Yes |
VRF | Yes |
IPsec VPN, with service module | No |
MACsec | No |
BGP | No |
Reversible Airflow Option | No |
VxLAN | Yes |
Multi Chassis Trunking (MCT) | No |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Ethernet switch |
Product Brand | RUCKUS® |
General Specifications
Switching Capacity, maximum | 720 Gb/s |
1 GbE RJ45 Ports, quantity, maximum | 48 |
1 GbE SFP Ports, quantity, maximum | 52 |
10 GbE SFP+ Ports, quantity, maximum | 24 |
1/2.5 GbE RJ45 Ports, quantity, maximum | 24 |
1/2.5/5/10 GbE RJ45 Ports, quantity, maximum | 4 |
10 GbE RJ45 Ports, quantity, maximum | 4 |
25 GbE SFP28 Ports, quantity, maximum | 8 |
PoE Power Budget, maximum | 1480 W |
Switches per Stack, maximum | 12 |
Aggregate Stack Bandwidth, maximum | 1200 Gb/s |
PoE/PoE+ | Yes |
Stacking | Yes |
sFlow | Yes |
Layer 3 (STATIC, RIP, OSPF) | Yes |
OpenFlow with Hybrid Port Mode | Yes |
Campus Fabric Technology | No |
Redundant Power Option | Yes |
Hot Swap Internal Power Supplies & Fans | Yes |
802.3bt2 (90 W PoE Power per Port) | Yes |
VRF | Yes |
IPsec VPN, with service module | No |
MACsec | No |
BGP | No |
Reversible Airflow Option | No |
VxLAN | Yes |
Multi Chassis Trunking (MCT) | No |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse