Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

ICX7150-C08PT | RUCKUS ICX 7150-C08PT

Base Product: ICX7150

Compact 8 Ports 1G PoE L2 Switch

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

General Specifications

Switching Capacity, maximum 20 Gb/s
1 GbE RJ45 Ports, quantity, maximum 8
1 GbE SFP Ports, quantity, maximum 2
PoE Power Budget, maximum 62 W
PoE/PoE+ Yes
Stacking No
sFlow No
Layer 3 (STATIC, RIP, OSPF) No
OpenFlow with Hybrid Port Mode Yes
Campus Fabric Technology No
Redundant Power Option No
Hot Swap Internal Power Supplies & Fans No
802.3bt2 (90 W PoE Power per Port) No
VRF No
EEE (Energy Efficient Ethernet) No
IPsec VPN, with service module No
MACsec No
BGP No
Reversible Airflow Option No
VxLAN No
Multi Chassis Trunking (MCT) No

General Specifications

Switching Capacity, maximum 20 Gb/s
1 GbE RJ45 Ports, quantity, maximum 8
1 GbE SFP Ports, quantity, maximum 2
PoE Power Budget, maximum 62 W
PoE/PoE+ Yes
Stacking No
sFlow No
Layer 3 (STATIC, RIP, OSPF) No
OpenFlow with Hybrid Port Mode Yes
Campus Fabric Technology No
Redundant Power Option No
Hot Swap Internal Power Supplies & Fans No
802.3bt2 (90 W PoE Power per Port) No
VRF No
EEE (Energy Efficient Ethernet) No
IPsec VPN, with service module No
MACsec No
BGP No
Reversible Airflow Option No
VxLAN No
Multi Chassis Trunking (MCT) No
Other Ways to Browse