Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

ICX7250-24P | RUCKUS ICX 7250-24P

Base Product: ICX7250

Entry-Level+ 24 Ports 1G PoE Switch

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

General Specifications

Switching Capacity, maximum 208 Gb/s
1 GbE RJ45 Ports, quantity, maximum 24
1 GbE SFP Ports, quantity, maximum 8
10 GbE SFP+ Ports, quantity, maximum 8
PoE Power Budget, maximum 370 W
Switches per Stack, maximum 12
Aggregate Stack Bandwidth, maximum 480 Gb/s
PoE/PoE+ Yes
Stacking Yes
sFlow Yes
Layer 3 (STATIC, RIP, OSPF) Yes
OpenFlow with Hybrid Port Mode Yes
Campus Fabric Technology Yes
Redundant Power Option Yes
Hot Swap Internal Power Supplies & Fans No
802.3bt2 (90 W PoE Power per Port) No
VRF Yes
EEE (Energy Efficient Ethernet) Yes
IPsec VPN, with service module No
MACsec No
BGP No
Reversible Airflow Option No
VxLAN No
Multi Chassis Trunking (MCT) No

General Specifications

Switching Capacity, maximum 208 Gb/s
1 GbE RJ45 Ports, quantity, maximum 24
1 GbE SFP Ports, quantity, maximum 8
10 GbE SFP+ Ports, quantity, maximum 8
PoE Power Budget, maximum 370 W
Switches per Stack, maximum 12
Aggregate Stack Bandwidth, maximum 480 Gb/s
PoE/PoE+ Yes
Stacking Yes
sFlow Yes
Layer 3 (STATIC, RIP, OSPF) Yes
OpenFlow with Hybrid Port Mode Yes
Campus Fabric Technology Yes
Redundant Power Option Yes
Hot Swap Internal Power Supplies & Fans No
802.3bt2 (90 W PoE Power per Port) No
VRF Yes
EEE (Energy Efficient Ethernet) Yes
IPsec VPN, with service module No
MACsec No
BGP No
Reversible Airflow Option No
VxLAN No
Multi Chassis Trunking (MCT) No
Other Ways to Browse