CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
Base Product: ICX7550
Mid-Range 24 Ports 1G Switch
Switching Capacity, maximum | 368 Gb/s |
1 GbE RJ45 Ports, quantity, maximum | 24 |
1 GbE SFP Ports, quantity, maximum | 4 |
40 GbE QSFP Ports, quantity, maximum | 4 |
Switches per Stack, maximum | 12 |
Aggregate Stack Bandwidth, maximum | 960 Gb/s |
PoE/PoE+ | No |
Stacking | Yes |
sFlow | Yes |
Layer 3 (STATIC, RIP, OSPF) | Yes |
OpenFlow with Hybrid Port Mode | Yes |
Campus Fabric Technology | No |
Redundant Power Option | Yes |
Hot Swap Internal Power Supplies & Fans | Yes |
802.3bt2 (90 W PoE Power per Port) | No |
VRF | Yes |
EEE (Energy Efficient Ethernet) | Yes |
IPsec VPN, with service module | No |
MACsec | Yes |
BGP | Yes |
Reversible Airflow Option | Yes |
VxLAN | Yes |
Multi Chassis Trunking (MCT) | No |
Switching Capacity, maximum | 368 Gb/s |
1 GbE RJ45 Ports, quantity, maximum | 24 |
1 GbE SFP Ports, quantity, maximum | 4 |
40 GbE QSFP Ports, quantity, maximum | 4 |
Switches per Stack, maximum | 12 |
Aggregate Stack Bandwidth, maximum | 960 Gb/s |
PoE/PoE+ | No |
Stacking | Yes |
sFlow | Yes |
Layer 3 (STATIC, RIP, OSPF) | Yes |
OpenFlow with Hybrid Port Mode | Yes |
Campus Fabric Technology | No |
Redundant Power Option | Yes |
Hot Swap Internal Power Supplies & Fans | Yes |
802.3bt2 (90 W PoE Power per Port) | No |
VRF | Yes |
EEE (Energy Efficient Ethernet) | Yes |
IPsec VPN, with service module | No |
MACsec | Yes |
BGP | Yes |
Reversible Airflow Option | Yes |
VxLAN | Yes |
Multi Chassis Trunking (MCT) | No |