CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
Base Product: ICX7750
48 Ports 10G/RJ45 Chassis Replacement Core Switch
Switching Capacity, maximum | 1920 Gb/s |
1 GbE RJ45 Ports, quantity, maximum | 48 |
10 GbE RJ45 Ports, quantity, maximum | 48 |
40 GbE QSFP Ports, quantity, maximum | 12 |
Switches per Stack, maximum | 12 |
Aggregate Stack Bandwidth, maximum | 5760 Gb/s |
PoE/PoE+ | No |
Stacking | Yes |
sFlow | Yes |
Layer 3 (STATIC, RIP, OSPF) | Yes |
OpenFlow with Hybrid Port Mode | Yes |
Campus Fabric Technology | Yes |
Redundant Power Option | Yes |
Hot Swap Internal Power Supplies & Fans | Yes |
802.3bt2 (90 W PoE Power per Port) | No |
VRF | Yes |
EEE (Energy Efficient Ethernet) | No |
IPsec VPN, with service module | No |
MACsec | No |
BGP | Yes |
Reversible Airflow Option | Yes |
VxLAN | Yes |
Multi Chassis Trunking (MCT) | Yes |
Switching Capacity, maximum | 1920 Gb/s |
1 GbE RJ45 Ports, quantity, maximum | 48 |
10 GbE RJ45 Ports, quantity, maximum | 48 |
40 GbE QSFP Ports, quantity, maximum | 12 |
Switches per Stack, maximum | 12 |
Aggregate Stack Bandwidth, maximum | 5760 Gb/s |
PoE/PoE+ | No |
Stacking | Yes |
sFlow | Yes |
Layer 3 (STATIC, RIP, OSPF) | Yes |
OpenFlow with Hybrid Port Mode | Yes |
Campus Fabric Technology | Yes |
Redundant Power Option | Yes |
Hot Swap Internal Power Supplies & Fans | Yes |
802.3bt2 (90 W PoE Power per Port) | No |
VRF | Yes |
EEE (Energy Efficient Ethernet) | No |
IPsec VPN, with service module | No |
MACsec | No |
BGP | Yes |
Reversible Airflow Option | Yes |
VxLAN | Yes |
Multi Chassis Trunking (MCT) | Yes |