CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
Base Product: ICX7850
48 Ports 10G/SFP+ Chassis Replacement Core Switch with MACsec
Switching Capacity, maximum | 2560 Gb/s |
1 GbE SFP Ports, quantity, maximum | 48 |
10 GbE SFP+ Ports, quantity, maximum | 48 |
40 GbE QSFP Ports, quantity, maximum | 8 |
100 GbE QSFP28 Ports, quantity, maximum | 8 |
Switches per Stack, maximum | 12 |
Aggregate Stack Bandwidth, maximum | 9600 Gb/s |
PoE/PoE+ | No |
Stacking | Yes |
sFlow | Yes |
Layer 3 (STATIC, RIP, OSPF) | Yes |
OpenFlow with Hybrid Port Mode | Yes |
Campus Fabric Technology | Yes |
Redundant Power Option | Yes |
Hot Swap Internal Power Supplies & Fans | Yes |
VRF | Yes |
BGP | Yes |
Reversible Airflow Option | Yes |
VxLAN | Yes |
Multi Chassis Trunking (MCT) | Yes |
Switching Capacity, maximum | 2560 Gb/s |
1 GbE SFP Ports, quantity, maximum | 48 |
10 GbE SFP+ Ports, quantity, maximum | 48 |
40 GbE QSFP Ports, quantity, maximum | 8 |
100 GbE QSFP28 Ports, quantity, maximum | 8 |
Switches per Stack, maximum | 12 |
Aggregate Stack Bandwidth, maximum | 9600 Gb/s |
PoE/PoE+ | No |
Stacking | Yes |
sFlow | Yes |
Layer 3 (STATIC, RIP, OSPF) | Yes |
OpenFlow with Hybrid Port Mode | Yes |
Campus Fabric Technology | Yes |
Redundant Power Option | Yes |
Hot Swap Internal Power Supplies & Fans | Yes |
VRF | Yes |
BGP | Yes |
Reversible Airflow Option | Yes |
VxLAN | Yes |
Multi Chassis Trunking (MCT) | Yes |