CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
One 2.4GHz omni-directional antenna, horizontally polarized, 6dBi
Application | Client Access |
Antenna Gain | 6 dBi |
Polarization | Horizontal |
Bandwidth H/V @ 3 dB | Omni/25 degrees |
Connector Location | N-Male Connector (for 7782-E only) |
IP Rating | IP-67 |
Mounting | Direct attach |
Wi-Fi Band | 2.4 GHz |
System Dimensions | 329 mm, height |
Operating Temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Weight, net | 260 g | 0.573 lb |
Application | Client Access |
Antenna Gain | 6 dBi |
Polarization | Horizontal |
Bandwidth H/V @ 3 dB | Omni/25 degrees |
Connector Location | N-Male Connector (for 7782-E only) |
IP Rating | IP-67 |
Mounting | Direct attach |
Wi-Fi Band | 2.4 GHz |
System Dimensions | 329 mm, height |
Operating Temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Weight, net | 260 g | 0.573 lb |