Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

AT-0303-VP01 | AT-0303-VP01 Antenna

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Indoor Antenna, elbow-joint, dual-band 2.4/5GHz, 3dBi, vertical polarity, RP-SMA, pair (for 7372-E)

Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Antenna
Product Brand RUCKUS®

General Specifications

Application Mesh/Client Access
Antenna Gain 3 dBi
Polarization Vertical
Bandwidth H/V @ 3 dB Omni
Connector Location RP - SMA male
IP Rating Indoor
Mounting Direct attach
Wi-Fi Band 2.4 GHz | 5 GHz

Dimensions

System Dimensions 95.9 mm, straight

Environmental Specifications

Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Antenna
Product Brand RUCKUS®

General Specifications

Application Mesh/Client Access
Antenna Gain 3 dBi
Polarization Vertical
Bandwidth H/V @ 3 dB Omni
Connector Location RP - SMA male
IP Rating Indoor
Mounting Direct attach
Wi-Fi Band 2.4 GHz | 5 GHz

Dimensions

System Dimensions 95.9 mm, straight

Environmental Specifications

Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Documentation & Downloads

Product Compliance Documentation

Product Compliance Documentation