CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
Indoor Antenna, panel, dual-band 2.4/5GHz, 5dBi, 2x2, dual-polarity RP-SMA (for 7372-E)
Application | Mesh/Client Access |
Antenna Gain | 5 dBi |
Polarization | Vertical & Horizontal |
Bandwidth H/V @ 3 dB | 120/60 degrees |
Connector Location | RP - SMA Male |
IP Rating | Indoor |
Mounting | Wall |
Wi-Fi Band | 2.4 GHz | 5 GHz |
System Dimensions | 200 mm × 200 mm × 33 mm |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Weight, net | 260 g | 0.573 lb |
Application | Mesh/Client Access |
Antenna Gain | 5 dBi |
Polarization | Vertical & Horizontal |
Bandwidth H/V @ 3 dB | 120/60 degrees |
Connector Location | RP - SMA Male |
IP Rating | Indoor |
Mounting | Wall |
Wi-Fi Band | 2.4 GHz | 5 GHz |
System Dimensions | 200 mm × 200 mm × 33 mm |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Weight, net | 260 g | 0.573 lb |