Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

AT-0536-HP | AT-0536-HP Antenna

5GHz horizontally polarized 5dBi omni-directional antenna

Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

General Specifications

Application Mesh/Client Access
Antenna Gain 5 dBi
Polarization Horizontal
Bandwidth H/V @ 3 dB Omni/33 degrees
Connector Location One N-Type Male
IP Rating IP-67
Mounting Direct attach
Wi-Fi Band 5 GHz

Dimensions

System Dimensions 200 mm, height

Environmental Specifications

Operating Temperature -30 °C to +70 °C (-22 °F to +158 °F)

Packaging and Weights

Weight, net 180 g | 0.397 lb

General Specifications

Application Mesh/Client Access
Antenna Gain 5 dBi
Polarization Horizontal
Bandwidth H/V @ 3 dB Omni/33 degrees
Connector Location One N-Type Male
IP Rating IP-67
Mounting Direct attach
Wi-Fi Band 5 GHz

Dimensions

System Dimensions 200 mm, height

Environmental Specifications

Operating Temperature -30 °C to +70 °C (-22 °F to +158 °F)

Packaging and Weights

Weight, net 180 g | 0.397 lb
Other Ways to Browse

Browse by Category

Browse by Category