Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

AT-0636-0536-BUNDLE | AT-0636-0536 Antenna Bundle

Bundle of two AT-0636-VP and one AT-0536-HP

Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

General Specifications

Application Mesh/Client Access
Antenna Gain 5.5 dBi
Polarization Vertical & Horizontal
Bandwidth H/V @ 3 dB Omni/33 degrees
Connector Location Refer to individual antenna specs
IP Rating IP-67
Mounting Direct attach
Wi-Fi Band 5 GHz

Environmental Specifications

Operating Temperature -30 °C to +65 °C (-22 °F to +149 °F)

General Specifications

Application Mesh/Client Access
Antenna Gain 5.5 dBi
Polarization Vertical & Horizontal
Bandwidth H/V @ 3 dB Omni/33 degrees
Connector Location Refer to individual antenna specs
IP Rating IP-67
Mounting Direct attach
Wi-Fi Band 5 GHz

Environmental Specifications

Operating Temperature -30 °C to +65 °C (-22 °F to +149 °F)
Other Ways to Browse

Browse by Category

Browse by Category