Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

AT-1212-DP | AT-1212-DP Antenna

5GHz dual polarized 12dBi 120 degrees sector antenna

Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

General Specifications

Application PtMP Root/Mesh/Client Access
Antenna Gain 12.5 dBi
Polarization Vertical & Horizontal
Bandwidth H/V @ 3 dB 120/15 degrees
Connector Location Two N-Type, two 1m RF cables included
IP Rating IP-67
Mounting Wall/Pole Mount, mounting kit included
Wi-Fi Band 5 GHz

Dimensions

System Dimensions 200 mm × 200 mm × 33 mm

Environmental Specifications

Operating Temperature -55 °C to +65 °C (-67 °F to +149 °F)

Packaging and Weights

Weight, net 1000 g | 2.205 lb

General Specifications

Application PtMP Root/Mesh/Client Access
Antenna Gain 12.5 dBi
Polarization Vertical & Horizontal
Bandwidth H/V @ 3 dB 120/15 degrees
Connector Location Two N-Type, two 1m RF cables included
IP Rating IP-67
Mounting Wall/Pole Mount, mounting kit included
Wi-Fi Band 5 GHz

Dimensions

System Dimensions 200 mm × 200 mm × 33 mm

Environmental Specifications

Operating Temperature -55 °C to +65 °C (-67 °F to +149 °F)

Packaging and Weights

Weight, net 1000 g | 2.205 lb
Other Ways to Browse

Browse by Category

Browse by Category