CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
5GHz dual polarized high gain 21dBi directional antenna
Application | Long range backhaul /PtP/PtMP Non-Root |
Antenna Gain | 21 dBi |
Polarization | Vertical & Horizontal |
Bandwidth H/V @ 3 dB | 10/10 degrees |
Connector Location | Two N-Type, two 1m RF cables included |
IP Rating | IP-67 |
Mounting | Wall/Pole Mount, mounting kit included |
Wi-Fi Band | 5 GHz |
System Dimensions | 305 mm × 305 mm × 15 mm |
Operating Temperature | -55 °C to +65 °C (-67 °F to +149 °F) |
Weight, net | 900 g | 1.984 lb |
Application | Long range backhaul /PtP/PtMP Non-Root |
Antenna Gain | 21 dBi |
Polarization | Vertical & Horizontal |
Bandwidth H/V @ 3 dB | 10/10 degrees |
Connector Location | Two N-Type, two 1m RF cables included |
IP Rating | IP-67 |
Mounting | Wall/Pole Mount, mounting kit included |
Wi-Fi Band | 5 GHz |
System Dimensions | 305 mm × 305 mm × 15 mm |
Operating Temperature | -55 °C to +65 °C (-67 °F to +149 °F) |
Weight, net | 900 g | 1.984 lb |