C110 | RUCKUS C110 Indoor Access Point
Wall-Mounted 802.11ac Wave 2 Wi-Fi Indoor Access Point (AP), Switch and Cable Modem
Features and Benefits
In modern hotels, housing structures, and student residence halls, users have sky-high expectations for their in-room connectivity options. The RUCKUS C110 delivers—in a platform that’s fast and easy to install, using existing coaxial cabling.The C110 combines the industry’s highest-performing 802.11ac Wave 2 wireless access point technology with a DOCSIS 3.0 cable modem and Ethernet switch—all in a sleek, wall-mounted form factor that can be discretely installed over a standard electrical junction box. Equipped with two Ethernet ports, it can connect IPTV set-tops, VoIP telephones, and other wired devices, while delivering blazing-fast Wi-Fi.
Upgrade in-room technology services with state-of-the-art wired and wireless connectivity—without the massive expense of re-wiring.
Specifications
General Specifications
Antenna Patterns, per band | 4 |
Antenna Gain | 2.4 GHz: 3 dBi | 5 GHz: 3 dBi |
BeamFlex | Yes |
ChannelFly | Yes |
Concurrent Users | 100 |
Controller Support | SmartZone | ZoneDirector |
Ethernet Ports | 2 x 10/100MbE |
IoT Ready | Yes |
Other Interfaces | DOCSIS |
PD-MRC | Yes |
PHY Rate at 2.4 GHz, maximum | 300 Mb/s |
PHY Rate at 5 GHz, maximum | 867 Mb/s |
Radio Chains and Streams | 2x2:2 |
Rx Sensitivity at 2.4 GHz | -96 dBm |
Rx Sensitivity at 5 GHz | -95 dBm |
SmartMesh | Yes |
USB | USB 2.0 |
Venue Type | Hospitality |
Venue Sub-Type | Guest Rooms |
Wi-Fi Interface Standard | IEEE 802.11a/b/g/n/ac Wave 2 |
Wi-Fi Interface Standard at 2.4 GHz | 802.11n |
Wi-Fi Interface Standard at 5 GHz | 802.11ac |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
General Specifications
Antenna Patterns, per band | 4 |
Antenna Gain | 2.4 GHz: 3 dBi | 5 GHz: 3 dBi |
BeamFlex | Yes |
ChannelFly | Yes |
Concurrent Users | 100 |
Controller Support | SmartZone | ZoneDirector |
Ethernet Ports | 2 x 10/100MbE |
IoT Ready | Yes |
Other Interfaces | DOCSIS |
PD-MRC | Yes |
PHY Rate at 2.4 GHz, maximum | 300 Mb/s |
PHY Rate at 5 GHz, maximum | 867 Mb/s |
Radio Chains and Streams | 2x2:2 |
Rx Sensitivity at 2.4 GHz | -96 dBm |
Rx Sensitivity at 5 GHz | -95 dBm |
SmartMesh | Yes |
USB | USB 2.0 |
Venue Type | Hospitality |
Venue Sub-Type | Guest Rooms |
Wi-Fi Interface Standard | IEEE 802.11a/b/g/n/ac Wave 2 |
Wi-Fi Interface Standard at 2.4 GHz | 802.11n |
Wi-Fi Interface Standard at 5 GHz | 802.11ac |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Product Support
Technical Publication
Technical Publications
Product Compliance Documentation
Product Specification
Product Support
Technical Publication
Technical Publications
Other Ways to Browse