CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
Wall-Mounted 802.11ac Wave 2 Wi-Fi Indoor Access Point (AP) and Switch
Antenna Patterns, per band | 4 |
Antenna Gain | Up to 3 dBi |
BeamFlex | Yes |
ChannelFly | Yes |
Concurrent Users | 100 |
Controller Support | RUCKUS Cloud | SmartZone | Standalone | Unleashed | ZoneDirector |
Ethernet Ports | 1 x 1GbE | 2 x 10/100MbE |
IoT Ready | No |
PD-MRC | Yes |
PHY Rate at 2.4 GHz, maximum | 150 Mb/s |
PHY Rate at 5 GHz, maximum | 867 Mb/s |
Radio Chains and Streams | 2x2:2 MU-MIMO 1x1:1 SU-MIMO |
Rx Sensitivity at 2.4 GHz | -99 dBm |
Rx Sensitivity at 5 GHz | -96 dBm |
SmartMesh | No |
Wi-Fi Interface Standard | IEEE 802.11a/b/g/n/ac Wave 2 |
Wi-Fi Interface Standard at 2.4 GHz | 802.11n |
Wi-Fi Interface Standard at 5 GHz | 802.11ac |
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Antenna Patterns, per band | 4 |
Antenna Gain | Up to 3 dBi |
BeamFlex | Yes |
ChannelFly | Yes |
Concurrent Users | 100 |
Controller Support | RUCKUS Cloud | SmartZone | Standalone | Unleashed | ZoneDirector |
Ethernet Ports | 1 x 1GbE | 2 x 10/100MbE |
IoT Ready | No |
PD-MRC | Yes |
PHY Rate at 2.4 GHz, maximum | 150 Mb/s |
PHY Rate at 5 GHz, maximum | 867 Mb/s |
Radio Chains and Streams | 2x2:2 MU-MIMO 1x1:1 SU-MIMO |
Rx Sensitivity at 2.4 GHz | -99 dBm |
Rx Sensitivity at 5 GHz | -96 dBm |
SmartMesh | No |
Wi-Fi Interface Standard | IEEE 802.11a/b/g/n/ac Wave 2 |
Wi-Fi Interface Standard at 2.4 GHz | 802.11n |
Wi-Fi Interface Standard at 5 GHz | 802.11ac |
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |