Products
Related Results
Mobile Indoor 802.11ac Wave 2 2x2:2 Wi-Fi Indoor Access Point (AP) with LTE Backhaul
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Indoor access point |
Product Brand | RUCKUS® |
Antenna Patterns, per band | 64 |
Antenna Gain | Up to 3 dBi |
BeamFlex | Yes |
ChannelFly | Yes |
Concurrent Users | 512 |
Controller Support | RUCKUS SmartZone | RUCKUS Unleashed™ | Standalone |
Ethernet Ports | 2 x 1 GbE RJ45 |
IoT Support | IoT Ready |
PD-MRC | Yes |
PHY Rate at 2.4 GHz, maximum | 300 Mb/s |
PHY Rate at 5 GHz, maximum | 867 Mb/s |
Radio Chains and Streams | 2x2:2 SU-MIMO 2x2:2 MU-MIMO |
Rx Sensitivity at 2.4 GHz | -101 dBm |
Rx Sensitivity at 5 GHz | -95 dBm |
SmartMesh | Yes |
USB | USB 2.0 |
Venue Type | Transportation |
Venue Sub-Type | Buses/Shuttles | Emergency Response Vehicles | Trains |
Wi-Fi Interface Standard | IEEE 802.11a/b/g/n/ac Wave 2 |
Wi-Fi Interface Standard at 2.4 GHz | 802.11n |
Wi-Fi Interface Standard at 5 GHz | 802.11ac |
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Indoor access point |
Product Brand | RUCKUS® |
Antenna Patterns, per band | 64 |
Antenna Gain | Up to 3 dBi |
BeamFlex | Yes |
ChannelFly | Yes |
Concurrent Users | 512 |
Controller Support | RUCKUS SmartZone | RUCKUS Unleashed™ | Standalone |
Ethernet Ports | 2 x 1 GbE RJ45 |
IoT Support | IoT Ready |
PD-MRC | Yes |
PHY Rate at 2.4 GHz, maximum | 300 Mb/s |
PHY Rate at 5 GHz, maximum | 867 Mb/s |
Radio Chains and Streams | 2x2:2 SU-MIMO 2x2:2 MU-MIMO |
Rx Sensitivity at 2.4 GHz | -101 dBm |
Rx Sensitivity at 5 GHz | -95 dBm |
SmartMesh | Yes |
USB | USB 2.0 |
Venue Type | Transportation |
Venue Sub-Type | Buses/Shuttles | Emergency Response Vehicles | Trains |
Wi-Fi Interface Standard | IEEE 802.11a/b/g/n/ac Wave 2 |
Wi-Fi Interface Standard at 2.4 GHz | 802.11n |
Wi-Fi Interface Standard at 5 GHz | 802.11ac |
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |