R320 | RUCKUS R320 Indoor Access Point
Indoor 802.11ac Wave 2 Wi-Fi Access Point
Features and Benefits
Smaller locations can face big-time demands on their wireless infrastructure. Users access the same high-bandwidth applications and content they would consume anywhere else—and they expect strong, reliable connectivity.The RUCKUS R320 delivers consistent, reliable 802.11ac Wave 2 wireless networking at an affordable price. It features the patented Ruckus performance optimization and interference mitigation technologies found in our premier access points to deliver superior user experiences at extended ranges. But it provides them in an ultra-compact form factor built for small and midsize businesses and low-density hotspot environments.
Get industry-leading Wi-Fi performance in a package designed for smaller venues—with a price tag to match.
Specifications
General Specifications
Antenna Patterns, per band | 64 |
Antenna Gain | Up to 3 dBi |
BeamFlex | Yes |
ChannelFly | Yes |
Concurrent Users | 256 |
Controller Support | RUCKUS Cloud | SmartZone | Standalone | Unleashed | ZoneDirector |
Ethernet Ports | 1 x 1GbE |
IoT Ready | No |
PD-MRC | No |
PHY Rate at 2.4 GHz, maximum | 300 Mb/s |
PHY Rate at 5 GHz, maximum | 867 Mb/s |
Radio Chains and Streams | 2x2:2 |
Rx Sensitivity at 2.4 GHz | -101 dBm |
Rx Sensitivity at 5 GHz | -101 dBm |
SmartMesh | No |
Wi-Fi Interface Standard | IEEE 802.11a/b/g/n/ac Wave 2 |
Wi-Fi Interface Standard at 2.4 GHz | 802.11n |
Wi-Fi Interface Standard at 5 GHz | 802.11ac |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
General Specifications
Antenna Patterns, per band | 64 |
Antenna Gain | Up to 3 dBi |
BeamFlex | Yes |
ChannelFly | Yes |
Concurrent Users | 256 |
Controller Support | RUCKUS Cloud | SmartZone | Standalone | Unleashed | ZoneDirector |
Ethernet Ports | 1 x 1GbE |
IoT Ready | No |
PD-MRC | No |
PHY Rate at 2.4 GHz, maximum | 300 Mb/s |
PHY Rate at 5 GHz, maximum | 867 Mb/s |
Radio Chains and Streams | 2x2:2 |
Rx Sensitivity at 2.4 GHz | -101 dBm |
Rx Sensitivity at 5 GHz | -101 dBm |
SmartMesh | No |
Wi-Fi Interface Standard | IEEE 802.11a/b/g/n/ac Wave 2 |
Wi-Fi Interface Standard at 2.4 GHz | 802.11n |
Wi-Fi Interface Standard at 5 GHz | 802.11ac |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Product Support
Technical Publications
Product Compliance Documentation
Product Specification
Product Support
Technical Publications
Other Ways to Browse