CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
Indoor 802.11ac Wave 2 Wi-Fi Access Point for Dense Device Environments
Antenna Patterns, per band | 64 |
Antenna Gain | Up to 3 dBi |
BeamFlex | Yes |
ChannelFly | Yes |
Concurrent Users | 512 |
Controller Support | RUCKUS Cloud | SmartZone | Standalone | Unleashed | ZoneDirector |
Ethernet Ports | 2 x 1GbE |
IoT Ready | Yes |
PD-MRC | Yes |
PHY Rate at 2.4 GHz, maximum | 300 Mb/s |
PHY Rate at 5 GHz, maximum | 867 Mb/s |
Radio Chains and Streams | 2x2:2 |
Rx Sensitivity at 2.4 GHz | -103 dBm |
Rx Sensitivity at 5 GHz | -96 dBm |
SmartMesh | Yes |
USB | USB 2.0 |
Venue Type | Education | Office/Retail | Public Venue |
Venue Sub-Type | Remote/Home Office | Residence Hall | Venue Seating |
Wi-Fi Interface Standard | IEEE 802.11a/b/g/n/ac Wave 2 |
Wi-Fi Interface Standard at 2.4 GHz | 802.11n |
Wi-Fi Interface Standard at 5 GHz | 802.11ac |
Operating Temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
Antenna Patterns, per band | 64 |
Antenna Gain | Up to 3 dBi |
BeamFlex | Yes |
ChannelFly | Yes |
Concurrent Users | 512 |
Controller Support | RUCKUS Cloud | SmartZone | Standalone | Unleashed | ZoneDirector |
Ethernet Ports | 2 x 1GbE |
IoT Ready | Yes |
PD-MRC | Yes |
PHY Rate at 2.4 GHz, maximum | 300 Mb/s |
PHY Rate at 5 GHz, maximum | 867 Mb/s |
Radio Chains and Streams | 2x2:2 |
Rx Sensitivity at 2.4 GHz | -103 dBm |
Rx Sensitivity at 5 GHz | -96 dBm |
SmartMesh | Yes |
USB | USB 2.0 |
Venue Type | Education | Office/Retail | Public Venue |
Venue Sub-Type | Remote/Home Office | Residence Hall | Venue Seating |
Wi-Fi Interface Standard | IEEE 802.11a/b/g/n/ac Wave 2 |
Wi-Fi Interface Standard at 2.4 GHz | 802.11n |
Wi-Fi Interface Standard at 5 GHz | 802.11ac |
Operating Temperature | 0 °C to +50 °C (+32 °F to +122 °F) |