R550 | RUCKUS R550 Indoor Access Point
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Mid-Tier Wi-Fi 6 2x2:2 Indoor Access Point with 1.8 Gbps max rate and Embedded IoT
Features and Benefits
Wi-Fi capacity requirements in classrooms, office spaces, and medium-size venues are rising due to the increase in the number of Wi-Fi connected devices. An increase in bandwidth requirements for applications and an ever-growing assortment of IoT devices puts further strain on already stretched Wi-Fi networks.
The R550 access point (AP) with the latest Wi-Fi 6 (802.11 ax) technology delivers the ideal combination of increased capacity, improved coverage and affordability in dense environments. The R550 is our mid- range dual-band, dual-concurrent AP that supports four spatial streams (2x2:2 in 2.4GHz/5GHz). The R550 supports peak data rates of up to 1774 Mbps and efficiently manages up to 512 clients connections.
The R550 access point (AP) with the latest Wi-Fi 6 (802.11 ax) technology delivers the ideal combination of increased capacity, improved coverage and affordability in dense environments. The R550 is our mid- range dual-band, dual-concurrent AP that supports four spatial streams (2x2:2 in 2.4GHz/5GHz). The R550 supports peak data rates of up to 1774 Mbps and efficiently manages up to 512 clients connections.
- Stunning Wi-Fi Performance - Mitigate interference and extend coverage with patented BeamFlex+™ adaptive antenna technology utilizing several directional antenna patterns
- Serve more devices - Connect more devices simultaneously with four MU-MIMO spatial streams and concurrent dual-band 2.4/5GHz radios while enhancing device performance
- Converged access point - Allow customers to eliminate siloed networks and unify Wi-Fi and IoT technologies into one single network by using built-in Bluetooth® Low Energy and Zigbee, and also expand to any future wireless technologies
- Automate Optimal Throughput - ChannelFly dynamic channel technology uses machine learning to automatically find the least congested channels. You always get the highest throughput the band can support
- Better Mesh Networking - Reduce expensive cabling, and complex mesh configurations by checking a box with SmartMesh wireless meshing technology to dynamically create self-forming, self-healing mesh networks
- More than Wi-Fi - Support services beyond Wi-Fi with RUCKUS IoT Suite, Cloudpath security and onboarding software, SPoT Wi-Fi locationing engine, and RUCKUS analytics
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Indoor access point |
Product Brand | RUCKUS® |
General Specifications
Antenna Patterns, per band | 64 |
Antenna Gain | Up to 3 dBi |
BeamFlex | Yes |
ChannelFly | Yes |
Concurrent Users | 512 |
Controller Support | RUCKUS Cloud™ | RUCKUS SmartZone | RUCKUS ZoneDirector | Standalone |
Ethernet Ports | 2 x 1 GbE |
IoT Support | IoT Onboard |
Number of Radios | Dual-Radio |
PD-MRC | Yes |
PHY Rate at 2.4 GHz, maximum | 574 Mb/s |
PHY Rate at 5 GHz, maximum | 1200 Mb/s |
Combined Max PHY Rate | 1774 Mb/s |
Radio Chains and Streams | 2x2:2 (5 GHz / 2.4 GHz) |
Rx Sensitivity at 2.4 GHz | -97 dBm |
Rx Sensitivity at 5 GHz | -97 dBm |
SmartMesh | Yes |
USB | USB 2.0 |
Venue Type | Education | Hospitality | Office/Retail |
Venue Sub-Type | Classroom | Hallways | Office Space |
Wi-Fi Bands Supported | 2.4 GHz | 5 GHz |
Wi-Fi Version | Wi-Fi 6 |
Wi-Fi Interface Standard | IEEE 802.11a/b/g/n/ac/ax |
Environmental Specifications
Operating Temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Indoor access point |
Product Brand | RUCKUS® |
General Specifications
Antenna Patterns, per band | 64 |
Antenna Gain | Up to 3 dBi |
BeamFlex | Yes |
ChannelFly | Yes |
Concurrent Users | 512 |
Controller Support | RUCKUS Cloud™ | RUCKUS SmartZone | RUCKUS ZoneDirector | Standalone |
Ethernet Ports | 2 x 1 GbE |
IoT Support | IoT Onboard |
Number of Radios | Dual-Radio |
PD-MRC | Yes |
PHY Rate at 2.4 GHz, maximum | 574 Mb/s |
PHY Rate at 5 GHz, maximum | 1200 Mb/s |
Combined Max PHY Rate | 1774 Mb/s |
Radio Chains and Streams | 2x2:2 (5 GHz / 2.4 GHz) |
Rx Sensitivity at 2.4 GHz | -97 dBm |
Rx Sensitivity at 5 GHz | -97 dBm |
SmartMesh | Yes |
USB | USB 2.0 |
Venue Type | Education | Hospitality | Office/Retail |
Venue Sub-Type | Classroom | Hallways | Office Space |
Wi-Fi Bands Supported | 2.4 GHz | 5 GHz |
Wi-Fi Version | Wi-Fi 6 |
Wi-Fi Interface Standard | IEEE 802.11a/b/g/n/ac/ax |
Environmental Specifications
Operating Temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
Documentation & Downloads
Product Compliance Documentation
Product Selection Guide
Product Specification
Technical Publication
Product Compliance Documentation
Product Selection Guide
Product Specification
Technical Publication
Other Ways to Browse
Recommended for You