R650 | RUCKUS R650 Indoor Access Point
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
High Performance Wi-Fi 6 4x4:4 Indoor Access Point with 3 Gbps max rate and Embedded IoT
Features and Benefits
Wi-Fi capacity requirements in office buildings, classrooms, and retail venues are rapidly raising due to increase in Wi-Fi connected devices, non-Wi-Fi IoT devices and bandwidth-hungry applications.
The R650 access point (AP) with the latest Wi-Fi 6 (802.11 ax) technology delivers increased capacity, improved coverage and performance in dense environments. The R650 is our mid-range dual-band, dual-concurrent AP that supports six spatial streams (4x4:4 in 5GHz, 2x2:2 in 2.4GHz). The R650 supports peak data rates of up to 2974 Mbps and efficiently manages up to 512 clients connections. Furthermore, 2.5GbE Ethernet ensures the backhaul will not be a bottleneck for full use of available Wi-Fi capacity.
The R650 has built-in IoT radios with onboard Bluetooth® Low Energy and Zigbee capabilities. In addition, the R650 is a converged access point that allows customers to seamlessly integrate any new wireless technologies with the pluggable IoT module.
The R650 access point (AP) with the latest Wi-Fi 6 (802.11 ax) technology delivers increased capacity, improved coverage and performance in dense environments. The R650 is our mid-range dual-band, dual-concurrent AP that supports six spatial streams (4x4:4 in 5GHz, 2x2:2 in 2.4GHz). The R650 supports peak data rates of up to 2974 Mbps and efficiently manages up to 512 clients connections. Furthermore, 2.5GbE Ethernet ensures the backhaul will not be a bottleneck for full use of available Wi-Fi capacity.
The R650 has built-in IoT radios with onboard Bluetooth® Low Energy and Zigbee capabilities. In addition, the R650 is a converged access point that allows customers to seamlessly integrate any new wireless technologies with the pluggable IoT module.
- Stunning Wi-Fi Performance - Mitigate interference and extend coverage with patented BeamFlex+™ adaptive antenna technology utilizing several directional antenna patterns
- Serve More Devices - Connect more devices simultaneously with six MU-MIMO spatial streams and concurrent dual-band 2.4/5GHz radios while enhancing device performance
- Converged Access Point - Allow customers to eliminate siloed networks and unify WiFi and non-WiFi wireless technologies into one single network by using built-in Bluetooth® Low Energy and Zigbee, and also expanding to any future wireless technologies
- Automate Optimal Throughput - ChannelFly dynamic channel technology uses machine learning to automatically find the least congested channels. You always get the highest throughput the band can support
- Multiple Management Options - Manage the R650 from the cloud, with on-premises physical/virtual appliances, or without a controller
- Better Mesh Networking - Reduce expensive cabling, and complex mesh configurations by checking a box with SmartMesh wireless meshing technology to dynamically create self-forming, self-healing mesh networks
- More than Wi-Fi - Support services beyond Wi-Fi with RUCKUS IoT Suite, Cloudpath security and onboarding software, SPoT Wi-Fi locationing engine, and SCI network analytics
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Indoor access point |
Product Brand | RUCKUS® |
General Specifications
Antenna Gain | Up to 3 dBi |
BeamFlex | Yes |
Concurrent Users | 512 |
Controller Support | RUCKUS SmartZone | RUCKUS ZoneDirector | Standalone |
Ethernet Ports | 1 x 1 GbE | 1 x 2.5 GigE |
IoT Support | IoT Onboard |
PD-MRC | Yes |
PHY Rate at 2.4 GHz, maximum | 574 Mb/s |
PHY Rate at 5 GHz, maximum | 2000 Mb/s |
Combined Max PHY Rate | 2574 Mb/s |
Radio Chains and Streams | 4x4:4 (5 GHz) 2x2:2 (2.4 GHz) |
SmartMesh | Yes |
USB | USB 2.0 |
Venue Type | Education | Office/Retail |
Venue Sub-Type | Classroom | Office Space | Stores |
Wi-Fi Bands Supported | 2.4 GHz | 5 GHz |
Wi-Fi Generation | Wi-Fi 6 |
Wi-Fi Interface Standard | IEEE 802.11a/b/g/n/ac/ax |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Indoor access point |
Product Brand | RUCKUS® |
General Specifications
Antenna Gain | Up to 3 dBi |
BeamFlex | Yes |
Concurrent Users | 512 |
Controller Support | RUCKUS SmartZone | RUCKUS ZoneDirector | Standalone |
Ethernet Ports | 1 x 1 GbE | 1 x 2.5 GigE |
IoT Support | IoT Onboard |
PD-MRC | Yes |
PHY Rate at 2.4 GHz, maximum | 574 Mb/s |
PHY Rate at 5 GHz, maximum | 2000 Mb/s |
Combined Max PHY Rate | 2574 Mb/s |
Radio Chains and Streams | 4x4:4 (5 GHz) 2x2:2 (2.4 GHz) |
SmartMesh | Yes |
USB | USB 2.0 |
Venue Type | Education | Office/Retail |
Venue Sub-Type | Classroom | Office Space | Stores |
Wi-Fi Bands Supported | 2.4 GHz | 5 GHz |
Wi-Fi Generation | Wi-Fi 6 |
Wi-Fi Interface Standard | IEEE 802.11a/b/g/n/ac/ax |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Documentation & Downloads
Product Compliance Documentation
Product Selection Guide
Product Specification
Technical Publication
Warranty
Product Compliance Documentation
Product Selection Guide
Product Specification
Technical Publication
Warranty
Other Ways to Browse
Recommended for You