Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

R710 | RUCKUS R710 Indoor Access Point

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Indoor 802.11ac Wave 2 Wi-Fi Access Point for Ultra-Dense Device Environments

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
With more devices, more users, and more bandwidth-hungry applications, busy indoor spaces can make challenging wireless environments. If you need more from your Wi-Fi, step up to the RUCKUS R710 indoor access point.

The R710 delivers industry-leading performance and reliability in the most demanding high-density locations. With four streams of MU-MIMO connectivity, it can simultaneously transmit to multiple Wave 2 clients in the widest available channels, drastically improving RF efficiency while providing the highest available throughput for Wi-Fi clients. The perfect choice for streaming multimedia applications, it delivers picture-perfect HD-quality IP video and crystal clear voice services.

Give your users a consistently great wireless experience with the best enterprise Wi-Fi in the business.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Indoor access point

General Specifications

Antenna Patterns, per band 4000+
Antenna Gain Up to 3 dBi
BeamFlex Yes
ChannelFly Yes
Concurrent Users 512
Controller Support SmartZone | Standalone | Unleashed | ZoneDirector
Ethernet Ports 2 x 1GbE
IoT Ready Yes
PD-MRC Yes
PHY Rate at 2.4 GHz, maximum 600 Mb/s
PHY Rate at 5 GHz, maximum 1733 Mb/s
Radio Chains and Streams 4x4:4 SU-MIMO 4x4:3 MU-MIMO
Rx Sensitivity at 2.4 GHz -104 dBm
Rx Sensitivity at 5 GHz -104 dBm
SmartMesh Yes
USB USB 2.0
Venue Type Hospitality
Venue Sub-Type Venue Common Spaces
Wi-Fi Interface Standard IEEE 802.11a/b/g/n/ac Wave 2
Wi-Fi Interface Standard at 2.4 GHz 802.11n
Wi-Fi Interface Standard at 5 GHz 802.11ac

Environmental Specifications

Operating Temperature -4 °C to +60 °C (-14 °F to +140 °F)

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Indoor access point

General Specifications

Antenna Patterns, per band 4000+
Antenna Gain Up to 3 dBi
BeamFlex Yes
ChannelFly Yes
Concurrent Users 512
Controller Support SmartZone | Standalone | Unleashed | ZoneDirector
Ethernet Ports 2 x 1GbE
IoT Ready Yes
PD-MRC Yes
PHY Rate at 2.4 GHz, maximum 600 Mb/s
PHY Rate at 5 GHz, maximum 1733 Mb/s
Radio Chains and Streams 4x4:4 SU-MIMO 4x4:3 MU-MIMO
Rx Sensitivity at 2.4 GHz -104 dBm
Rx Sensitivity at 5 GHz -104 dBm
SmartMesh Yes
USB USB 2.0
Venue Type Hospitality
Venue Sub-Type Venue Common Spaces
Wi-Fi Interface Standard IEEE 802.11a/b/g/n/ac Wave 2
Wi-Fi Interface Standard at 2.4 GHz 802.11n
Wi-Fi Interface Standard at 5 GHz 802.11ac

Environmental Specifications

Operating Temperature -4 °C to +60 °C (-14 °F to +140 °F)