Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

R720 | RUCKUS R720 Indoor Access Point

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Indoor 802.11ac Wave 2 Wi-Fi Access Point with Multi-Gigabit Backhaul for Ultra-Dense Device Environments

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
With hundreds of devices and nonstop wireless interference, busy indoor environments can make challenging Wi-Fi deployments. Step up to blazing fast, reliable connectivity in the densest indoor spaces with the Ruckus R720 access point.

The R720 is our highest-capacity four-stream 802.11ac Wave 2 AP. With four streams of MU-MIMO connectivity, it can simultaneously transmit to multiple Wave 2 clients in the widest available channels, drastically improving RF efficiency. And with support for multi-gigabit 2.5 GbE, you can more than double your backhaul capacity without having to add switch ports or run new Ethernet cabling.

Give your users a consistently great wireless experience with the best enterprise Wi-Fi in the business.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Indoor access point

General Specifications

Antenna Patterns, per band 4000+
Antenna Gain Up to 3 dBi
BeamFlex Yes
ChannelFly Yes
Concurrent Users 512
Controller Support SmartZone | Standalone | Unleashed | ZoneDirector
Ethernet Ports 1 x 1GbE and 1 x 2.5GbE
IoT Ready Yes
PD-MRC Yes
PHY Rate at 2.4 GHz, maximum 600 Mb/s
PHY Rate at 5 GHz, maximum 1733 Mb/s
Radio Chains and Streams 4x4:4 SU-MIMO & MU-MIMO
Rx Sensitivity at 2.4 GHz -104 dBm
Rx Sensitivity at 5 GHz -104 dBm
SmartMesh Yes
USB USB 2.0
Wi-Fi Interface Standard IEEE 802.11a/b/g/n/ac Wave 2
Wi-Fi Interface Standard at 2.4 GHz 802.11n
Wi-Fi Interface Standard at 5 GHz 802.11ac

Environmental Specifications

Operating Temperature -10 °C to +50 °C (+25 °F to +122 °F)

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Indoor access point

General Specifications

Antenna Patterns, per band 4000+
Antenna Gain Up to 3 dBi
BeamFlex Yes
ChannelFly Yes
Concurrent Users 512
Controller Support SmartZone | Standalone | Unleashed | ZoneDirector
Ethernet Ports 1 x 1GbE and 1 x 2.5GbE
IoT Ready Yes
PD-MRC Yes
PHY Rate at 2.4 GHz, maximum 600 Mb/s
PHY Rate at 5 GHz, maximum 1733 Mb/s
Radio Chains and Streams 4x4:4 SU-MIMO & MU-MIMO
Rx Sensitivity at 2.4 GHz -104 dBm
Rx Sensitivity at 5 GHz -104 dBm
SmartMesh Yes
USB USB 2.0
Wi-Fi Interface Standard IEEE 802.11a/b/g/n/ac Wave 2
Wi-Fi Interface Standard at 2.4 GHz 802.11n
Wi-Fi Interface Standard at 5 GHz 802.11ac

Environmental Specifications

Operating Temperature -10 °C to +50 °C (+25 °F to +122 °F)