CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
Very High Performance Wi-Fi 6 4x4:4 Indoor Access Point with 3.5 Gbps HE80/40 Speeds and Embedded IoT
Antenna Patterns, per band | 4000+ |
Antenna Gain | Up to 3 dBi |
BeamFlex | Yes |
ChannelFly | Yes |
Concurrent Users | 1024 |
Controller Support | SmartZone | Standalone | Unleashed | ZoneDirector |
Ethernet Ports | 1x1GbE | 1x2.5GbE |
IoT Ready | Yes |
PD-MRC | Yes |
PHY Rate at 2.4 GHz, maximum | 1148 Mb/s |
PHY Rate at 5 GHz, maximum | 2400 Mb/s |
Radio Chains and Streams | 4x4:4 |
Rx Sensitivity at 2.4 GHz | -102 dBm |
Rx Sensitivity at 5 GHz | -102 dBm |
SmartMesh | Yes |
USB | USB 2.0 |
Wi-Fi Interface Standard | IEEE 802.11a/b/g/n/ac/ax |
Wi-Fi Interface Standard at 2.4 GHz | 802.11ax |
Wi-Fi Interface Standard at 5 GHz | 802.11ax |
Operating Temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
Antenna Patterns, per band | 4000+ |
Antenna Gain | Up to 3 dBi |
BeamFlex | Yes |
ChannelFly | Yes |
Concurrent Users | 1024 |
Controller Support | SmartZone | Standalone | Unleashed | ZoneDirector |
Ethernet Ports | 1x1GbE | 1x2.5GbE |
IoT Ready | Yes |
PD-MRC | Yes |
PHY Rate at 2.4 GHz, maximum | 1148 Mb/s |
PHY Rate at 5 GHz, maximum | 2400 Mb/s |
Radio Chains and Streams | 4x4:4 |
Rx Sensitivity at 2.4 GHz | -102 dBm |
Rx Sensitivity at 5 GHz | -102 dBm |
SmartMesh | Yes |
USB | USB 2.0 |
Wi-Fi Interface Standard | IEEE 802.11a/b/g/n/ac/ax |
Wi-Fi Interface Standard at 2.4 GHz | 802.11ax |
Wi-Fi Interface Standard at 5 GHz | 802.11ax |
Operating Temperature | 0 °C to +50 °C (+32 °F to +122 °F) |