Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RUCKUS R850 Indoor Access Point

Ultra High-Performance Wi-Fi 6 8x8:8 Indoor Access Point with 5.9 Gbps max rate and Embedded IoT

RUCKUS R850 Indoor Access Point Features

The R850 is based on the latest Wi-Fi standard, Wi-Fi 6 and bridges the performance gap from ‘gigabit’ Wi-Fi to ‘multi-gigabit’ Wi-Fi in support of the insatiable demand for better and faster Wi-Fi.The R850 makes it easy to deliver reliable, secure, ultra-high-performance connectivity to large enterprises, public venues, convention centers, and other challenging environments.

The R850 is our highest capacity dual-band, dual-concurrent Wi-Fi 6 (802.11ax) access point (AP) that supports 12 spatial streams (8x8:8 in 5GHz, 4x4:4 in 2.4GHz). The R850, with OFDMA and MU-MIMO capabilities, efficiently manages up to 1,024 client connections with increased capacity, improved coverage and performance in ultra-high dense environments.
  • Connect More Devices Simultaneously - Improve device performance, by enabling more simultaneous device connections with built-in 8 spatial streams (dual-concurrent, 8x8:8 in 5GHz, 4x4:4 in 2.4GHz), MU-MIMO and OFDMA technology while enhancing non-Wi-Fi 6 client performance. Support for up to 1,024 clients
  • Ultra-High-Density Performance - Provides exceptional end-user experience within stadiums, large public venues, convention centers and school auditoriums with the RUCKUS Ultra-High-Density Technology Suite
  • Enhanced Security - Reinforce security with WPA3, the latest Wi-Fi security standard and receive enhanced protection from man-in-the-middle attacks
  • Multi-Gigabit Access Speeds - Optimized multi-gigabit Wi-Fi performance delivered using built-in 5GbE/2.5GbE Ethernet ports to connect to multi-gigabit switches
  • Device Management Options - Manage the R850 with on-premises physical/virtual appliances or the cloud
  • Better Mesh Networking - Minimize complexity by reducing expensive cabling with SmartMesh that dynamically creates self-forming, self-healing mesh networks
  • Automate Optimal Throughput - ChannelFly dynamic channel technology uses machine learning to automatically find the least congested channels. You always get the highest throughput the band can support
  • More than Wi-Fi - Support services beyond Wi-Fi with RUCKUS IoT Suite, Cloudpath security and onboarding software, SPoT Wi-Fi locationing engine, and RUCKUS analytics

Specifications for RUCKUS R850 Indoor Access Point

R850 | RUCKUS R850 Indoor Access Point [R850_glamTopDown]
Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Indoor access point
Product Brand RUCKUS®
Antenna Patterns, per band 4000+
Antenna Gain Up to 2 dBi
BeamFlex Yes
ChannelFly Yes
Concurrent Users 1024
Controller Support RUCKUS Cloud™ | RUCKUS SmartZone | RUCKUS ZoneDirector | Standalone
Ethernet Ports 1 x 1 / 2.5 / 5 GbE | 1 x 1 GbE
IoT Support IoT Onboard
Number of Radios Dual-Radio
PD-MRC Yes
PHY Rate at 2.4 GHz, maximum 1148 Mb/s
PHY Rate at 5 GHz, maximum 4800 Mb/s
Combined Max PHY Rate 5948 Mb/s
Radio Chains and Streams 8x8:8 SU-MIMO and MU-MIMO
Rx Sensitivity at 2.4 GHz -91 dBm
Rx Sensitivity at 5 GHz -91 dBm
SmartMesh Yes
USB USB 2.0
Venue Type Hospitality | Public Venue | Transportation
Venue Sub-Type Convention Floor | Lecture Hall | Transit Stations | Venue Common Spaces
Wi-Fi Bands Supported 2.4 GHz | 5 GHz
Wi-Fi Generation Wi-Fi 6
Wi-Fi Interface Standard IEEE 802.11a/b/g/n/ac/ax
Operating Temperature 0 °C to +50 °C (+32 °F to +122 °F)

Product Downloads and Links

RUCKUS R850 Data Sheet
RUCKUS R850 Data Sheet (HTML)

Related Resources

Product Selection Guide

RUCKUS Accessory Guide
RUCKUS Product Guide

Technical Publication

RUCKUS R850 Access Point Technical Documents
RUCKUS R850 AP Product Documentation and Software Download on RUCKUS support website

Warranty

CommScope Limited Product Warranty