CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
Outdoor 2x2:2 5GHz 802.11ac point-to-point/multipoint bridge for long range backhaul
BeamFlex | No |
ChannelFly | No |
Ethernet Ports | 1 x 1GbE |
Fiber Interface | No |
IoT Ready | No |
PD-MRC | No |
PHY Rate at 5 GHz, maximum | 867 Mb/s |
Radio Chains and Streams | 2x2:2 |
Rx Sensitivity at 5 GHz | -96 dBm |
SmartMesh | No |
Wi-Fi Interface Standard | IEEE 802.11a/n/ac |
Wi-Fi Interface Standard at 5 GHz | 802.11ac |
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
BeamFlex | No |
ChannelFly | No |
Ethernet Ports | 1 x 1GbE |
Fiber Interface | No |
IoT Ready | No |
PD-MRC | No |
PHY Rate at 5 GHz, maximum | 867 Mb/s |
Radio Chains and Streams | 2x2:2 |
Rx Sensitivity at 5 GHz | -96 dBm |
SmartMesh | No |
Wi-Fi Interface Standard | IEEE 802.11a/n/ac |
Wi-Fi Interface Standard at 5 GHz | 802.11ac |
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |