CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
Outdoor 2x2:2 2.4/5GHz 802.11ac Wave 2 Wi-Fi access points with omni and directed antennae
Antenna Patterns, per band | 64 |
Antenna Gain | 120 Sector: Up to 9 dBi | 30 Sector: Up to 12 dBi | Omni: Up to 3 dBi |
BeamFlex | Yes |
ChannelFly | Yes |
Concurrent Users | 512 |
Controller Support | SmartZone | Standalone | ZoneDirector |
Ethernet Ports | 1 x 1GbE |
Fiber Interface | No |
IoT Ready | Yes |
PD-MRC | Yes |
PHY Rate at 2.4 GHz, maximum | 300 Mb/s |
PHY Rate at 5 GHz, maximum | 867 Mb/s |
Radio Chains and Streams | 2x2:2 |
Rx Sensitivity at 2.4 GHz | -101 dBm |
Rx Sensitivity at 5 GHz | -101 dBm |
SmartMesh | Yes |
USB | USB 2.0 |
Venue Type | Education |
Venue Sub-Type | Quad/Blacktop/Outdoor Spaces |
Wi-Fi Interface Standard | IEEE 802.11a/b/g/n/ac Wave 2 |
Wi-Fi Interface Standard at 2.4 GHz | 802.11n |
Wi-Fi Interface Standard at 5 GHz | 802.11ac |
Antenna Patterns, per band | 64 |
Antenna Gain | 120 Sector: Up to 9 dBi | 30 Sector: Up to 12 dBi | Omni: Up to 3 dBi |
BeamFlex | Yes |
ChannelFly | Yes |
Concurrent Users | 512 |
Controller Support | SmartZone | Standalone | ZoneDirector |
Ethernet Ports | 1 x 1GbE |
Fiber Interface | No |
IoT Ready | Yes |
PD-MRC | Yes |
PHY Rate at 2.4 GHz, maximum | 300 Mb/s |
PHY Rate at 5 GHz, maximum | 867 Mb/s |
Radio Chains and Streams | 2x2:2 |
Rx Sensitivity at 2.4 GHz | -101 dBm |
Rx Sensitivity at 5 GHz | -101 dBm |
SmartMesh | Yes |
USB | USB 2.0 |
Venue Type | Education |
Venue Sub-Type | Quad/Blacktop/Outdoor Spaces |
Wi-Fi Interface Standard | IEEE 802.11a/b/g/n/ac Wave 2 |
Wi-Fi Interface Standard at 2.4 GHz | 802.11n |
Wi-Fi Interface Standard at 5 GHz | 802.11ac |