CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
Outdoor 4x4:4 2.4/5GHz 802.11ac Wave 2 Wi-Fi access point with DOCSIS 3.1 backhaul
Antenna Patterns, per band | 4000+ |
Antenna Gain | 3 dBi for both 2.4 GHz and 5 GHz |
BeamFlex | Yes |
ChannelFly | Yes |
Concurrent Users | 512 |
Controller Support | SmartZone |
Ethernet Ports | 1 x 1GbE |
Fiber Interface | Yes |
IoT Ready | Yes |
Other Interfaces | DOCSIS |
PD-MRC | Yes |
PHY Rate at 2.4 GHz, maximum | 600 Mb/s |
PHY Rate at 5 GHz, maximum | 1733 Mb/s |
Radio Chains and Streams | 4x4:4 |
Rx Sensitivity at 2.4 GHz | -98 dBm |
Rx Sensitivity at 5 GHz | -97 dBm |
SmartMesh | Yes |
USB | USB 2.0 |
Wi-Fi Interface Standard | IEEE 802.11a/b/g/n/ac Wave 2 |
Wi-Fi Interface Standard at 2.4 GHz | 802.11n |
Wi-Fi Interface Standard at 5 GHz | 802.11ac |
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Antenna Patterns, per band | 4000+ |
Antenna Gain | 3 dBi for both 2.4 GHz and 5 GHz |
BeamFlex | Yes |
ChannelFly | Yes |
Concurrent Users | 512 |
Controller Support | SmartZone |
Ethernet Ports | 1 x 1GbE |
Fiber Interface | Yes |
IoT Ready | Yes |
Other Interfaces | DOCSIS |
PD-MRC | Yes |
PHY Rate at 2.4 GHz, maximum | 600 Mb/s |
PHY Rate at 5 GHz, maximum | 1733 Mb/s |
Radio Chains and Streams | 4x4:4 |
Rx Sensitivity at 2.4 GHz | -98 dBm |
Rx Sensitivity at 5 GHz | -97 dBm |
SmartMesh | Yes |
USB | USB 2.0 |
Wi-Fi Interface Standard | IEEE 802.11a/b/g/n/ac Wave 2 |
Wi-Fi Interface Standard at 2.4 GHz | 802.11n |
Wi-Fi Interface Standard at 5 GHz | 802.11ac |
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |