1644027-1
- Available in:
- EMEA
AMP CO Insert, Cat 6 RJ45 Single, T568B Shielded, Almond RAL 1013
Specifications
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Communication insert |
Product Brand | AMP CO™ |
Product Series | AMP CO |
General Specifications
ANSI/TIA Category | 6 |
Color | Almond |
Interface Type | RJ45 |
Outlet Orientation | Flat |
Total Ports, quantity | 1 |
Dimensions
Height | 30.5 mm | 1.201 in |
Width | 40.7 mm | 1.602 in |
Depth | 32 mm | 1.260 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Communication insert |
Product Brand | AMP CO™ |
Product Series | AMP CO |
General Specifications
ANSI/TIA Category | 6 |
Color | Almond |
Interface Type | RJ45 |
Outlet Orientation | Flat |
Total Ports, quantity | 1 |
Dimensions
Height | 30.5 mm | 1.201 in |
Width | 40.7 mm | 1.602 in |
Depth | 32 mm | 1.260 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse