1711655-1
- Available in:
- EMEA
AMP CO Ultra Outlet Installation Kit, shielded, flush mount, DIN 50 x 50, almond
Specifications
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Installation Kit |
Product Brand | AMP CO™ |
Product Series | AMP CO |
General Specifications
Color | Almond |
Gangs, quantity | 1 |
Outlet Orientation | Flat |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Installation Kit |
Product Brand | AMP CO™ |
Product Series | AMP CO |
General Specifications
Color | Almond |
Gangs, quantity | 1 |
Outlet Orientation | Flat |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Specification
Building Information Modeling (BIM) Objects
Engineering Report
Product Specification
Qualification Test Report
Visio Stencil
Application Specification
Building Information Modeling (BIM) Objects
Engineering Report
Product Compliance Documentation
Product Specification
Qualification Test Report
Visio Stencil
Other Ways to Browse