83936-2
- Available in:
- North America
Faceplate Kit, 6 port, flush mount, unloaded, double gang, black
Specifications
Specifications
Product Classification
Regional Availability | North America |
Portfolio | NETCONNECT® |
Product Type | Faceplate kit |
General Specifications
Color | Black |
Gangs, quantity | 2 |
Mounting | Flush |
Outlet Orientation | Flat |
Port Marking Type | Label |
Total Ports, quantity | 6 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Product Classification
Regional Availability | North America |
Portfolio | NETCONNECT® |
Product Type | Faceplate kit |
General Specifications
Color | Black |
Gangs, quantity | 2 |
Mounting | Flush |
Outlet Orientation | Flat |
Port Marking Type | Label |
Total Ports, quantity | 6 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse