1711873-1
- Available in:
- EMEA
AMP CO Ultra Outlet Kit, IP 44
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Surface mount box |
Product Brand | AMP CO™ |
Product Series | AMP CO |
General Specifications
Application | Used with ACO inserts |
Color | Light Gray (RAL 7035) |
Mounting | Surface |
Outlet Orientation | Flat |
Total Ports, quantity | 1 |
Dimensions
Height | 91.440 mm | 3.6 mm |
Width | 96.520 mm | 3.8 mm |
Depth | 3.6 mm | 0.142 in |
Environmental Specifications
Environmental Space | Indoor |
Qualification Standards | IEC 60529: 2001, IP44 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.327 kg | 0.721 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Surface mount box |
Product Brand | AMP CO™ |
Product Series | AMP CO |
General Specifications
Application | Used with ACO inserts |
Color | Light Gray (RAL 7035) |
Mounting | Surface |
Outlet Orientation | Flat |
Total Ports, quantity | 1 |
Dimensions
Height | 91.440 mm | 3.6 mm |
Width | 96.520 mm | 3.8 mm |
Depth | 3.6 mm | 0.142 in |
Environmental Specifications
Environmental Space | Indoor |
Qualification Standards | IEC 60529: 2001, IP44 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.327 kg | 0.721 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Specification
Engineering Report
Product Specification
Qualification Test Report
Application Specification
Engineering Report
Product Compliance Documentation
Product Specification
Qualification Test Report
Other Ways to Browse